JUMPER2
Clearance
2mm Mini Jumper Caps for SCSI Hard Drives 100 Pack
JUMPER2 $0.99 USD
May be in stock with Resellers/Distributors
Optimize your SCSI Hard drive configurations with high quality jumper caps from StarTech.com!
Product Numbers
| Dell Harmony | A0527652 |
| UPC Code | 065030780742 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Black |
| Product Width | 0.1 in [2 mm] |
| Packaging Information | |
| Package Quantity | 100 |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 50 - JUMPER CAPS |
Certifications, Reports and Compatibility
Related Products
JUMPER254 2.54mm Standard Computer Jumper Caps - 100 Pack Replace jumpers on motherboards and IO expansion cards
$9.99
Downloads
Data Sheet(s)
- JUMPER2_Datasheet.pdf
English - JUMPER2_Datasheet-ES.pdf
Español - JUMPER2_Datasheet-FR.pdf
Français - JUMPER2_Datasheet-IT.pdf
Italiano - JUMPER2_Datasheet-NL.pdf
Nederlands








