SCSI2W2EXT
Clearance
6 ft. External SCSI3 to SCSI2 Cable HPDB68M to HPDB50M
SCSI2W2EXT $2.99 USD
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors
StarTech 6 ft. External SCSI3 to SCSI2 Cable HPDB68M to HPDB50M can be used to connect SCSI3 adapters to SCSI2 peripheral devices. Fully supporting ULTRA SCSI transfer rates, this cable connects SCSI3 peripherals to a SCSI host adapter. Backed with a lifetime warranty like all StarTech.com products, our cables are sure to help keep your workspace running smoothly.
Applications
- Connects SCSI3 adapters to SCSI2 peripherals
- Connects SCSI3 peripherals to SCSI host adapter
- Fully supports ULTRA SCSI transfer rates
Product Numbers
| UPC Code | 065030773140 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 1 - HPDB50 SCSI-2 (50 pin; Half-Pitch; IDC50) Male |
| Performance | |
| Maximum Cable Length | 19.7 ft [6 m] |
| General Specifications | 6 ft., 1.8m |
| Half Pitch DB68 Male (thumbscrew), Half Pitch DB50 Male | |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. SCSI3 to SCSI2 Cable |
Downloads
Data Sheet(s)
- SCSI2W2EXT_Datasheet.pdf
English - SCSI2W2EXT_Datasheet-ES.pdf
Español - SCSI2W2EXT_Datasheet-FR.pdf
Français - SCSI2W2EXT_Datasheet-IT.pdf
Italiano - SCSI2W2EXT_Datasheet-NL.pdf
Nederlands

