6-in-1 Black USB 2.0 Laptop Docking Station with Port Replicator
USB6N1DOCKThis 6-in-1 USB Laptop Docking Station can be connected to a laptop or desktop USB 2.0 port, to add several other commonly used interface ports.
Through a single USB 2.0 connection to the host computer, you can add a parallel port, a serial port, PS/2 mouse and keyboard ports, a Fast Ethernet LAN connection (10/100Mbits/sec), and two USB 2.0 ports.
A highly scalable solution, the Laptop Docking Station can be daisy chained with additional hubs or docking stations for increased device connectivity. The docking station is USB 2.0 certified by the USB-IF ensuring compatibility and full USB 2.0 capability when connected to a USB 2.0 host system, and is backward compatible with USB 1.1 devices.
Designed with mobility in mind, the laptop docking station is compact and lightweight, making it an ideal laptop accessory.
The StarTech.com Advantage
- Equipped with 1 Parallel, 1 Serial, 1 Ethernet, 1 PS/2 Keyboard, 1 PS/2 Mouse, 2 USB 2.0, and 1 USB file transfer data link port
- Transform a single USB port into a multi-interface solution for laptop or desktop systems
- Bridges the gap between legacy-free systems and your older peripherals
- Designed with mobility in mind - The unit is compact and light weight making it easy for you can take it anywhere you take your laptop
Features
- Adds a Parallel, Serial, 10/100 Mbits/sec Ethernet LAN, PS/2 Keyboard/Mouse and two USB 2.0 ports to your laptop or desktop system
- Occupies only one USB port, while providing ample connectivity
- Backward compatible with USB 1.1 devices
- Users can add on/daisy chain additional hubs or docking stations for increased connectivity
- Easy Plug and Play installation
- USB 2.0 certified by the USB-IF
Applications
- Connect serial, parallel, USB, Ethernet and PS/2 devices to your system
- Has the ability to create a direct USB-to-USB data exchange channel between two computers
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | IEEE 1294 |
| IEEE 802.3 | |
| USB 1.1 | |
| USB 2.0 | |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| 1 - DB-9 (9 pin; D-Sub) Male | |
| 1 - RJ-45 Female | |
| 1 - USB B (4 pin) Female | |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| 2 - USB A (4 pin) Female | |
| Performance | |
| General Specifications | Bus Powered or Self Powered |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 7 in [17.8 cm] |
| Product Width | 2.2 in [5.5 cm] |
| Product Height | 1 in [2.5 cm] |
| Product Weight | 5.6 oz [160 g] |
| Power | |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0 to 50 |
| Storage Temperature | -20 to 70 |
| Special Notes / Requirements | |
| System and Cable Requirements | 1 x Free USB port |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- USB6N1DOCK.pdf
English
Data Sheet(s)
- USB6N1DOCK_Datasheet.pdf
English - USB6N1DOCK_Datasheet-ES.pdf
Español - USB6N1DOCK_Datasheet-FR.pdf
Français - USB6N1DOCK_Datasheet-IT.pdf
Italiano - USB6N1DOCK_Datasheet-NL.pdf
Nederlands
