CHECKOUT Your Cart: Empty
Discontinued

2 Way VGA HDTV Video Converter with Scaler

VGA2TV2WAY

This 2 Way VGA HDTV Video Converter/Scaler combines the features of a video scaler, a scan converter and a format transformer, providing a cost-effective way to display VGA and YPbPr/RGB component feeds in HDTV format, or convert feeds meant for television into VGA output for display on a computer.

Designed to provide simplicity and convenience, the VGA HDTV video converter/scaler automatically detects the source input resolution, allowing you to customize output resolution and refresh rate through an easy to use On-Screen Display menu.

The VGA HDTV 2 way converter/scaler includes a 15-pin D-sub to YPbPr to RCA adapter that allows you to connect devices (e.g DVD players) and scale their video signals to meet PC or HDTV resolutions.

The StarTech.com Advantage
  • Display VGA and YPbPr/RGB component feeds in HDTV format or convert feeds meant for television into VGA output for computer displays
  • Convert between video formats and resolutions
  • Scale PC or HDTV resolutions up or down to fit your needs
  • Features an on-screen-display menu for making adjustments
  • Pure hardware design, no software or drivers required
Features
  • Combines the functions of a video scaler, scan-converter and format converter
  • Automatically optimizes the resolution of video feeds to provide top image quality and brightness
  • Adjust picture brightness, contrast, color, RGB level and horizontal/vertical positioning
  • Compatible with input from broadcast formats worldwide, including NTSC and PAL
  • Includes a memory recall feature that automatically reinstates the setting last used
  • Includes a plastic bracket for wall mounts or side panel installation
Applications
  • Display VGA feeds on HDTV sets
  • Watch video feeds from DVD players, satellite/digital cable receiver boxes, VCRs and more on VGA displays or HDTV sets
  • Home Theatre
  • Security
  • Education
  • Medical
  • Conference Room
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Connector(s)
Connector Type(s) 1 - Component Video (3 x RCA) Male
Connector A 1 - VGA (15 pin; High Density D-Sub) Female
Connector B 1 - VGA (15 pin; High Density D-Sub) Female
Performance
General Specifications
1024 x 768 @ 60/70/75/85 Hz, RGBHV, progressive scan
1152x 864 @ 70/75 Hz, RGBHV, progressive scan
1280 x 1024 @ 60/75 Hz, RGBHV, progressive scan
1280 x 720 @ 60 Hz, YPbPr/RGBHV, progressive scan
1280 x 768 @ 60 Hz, RGBHV, progressive scan
1280 x 960 @ 60 Hz, RGBHV, progressive scan
12V DC @ 1.25A, center positive
1920 x 1080 @ 60 Hz, YCbCr/RGBHV, interlaced
1920 x 1080 @ 60 Hz, YPbPr/RGBHV, pseudo-interlaced
640 x 400 @ 80 Hz, RGBHV, progressive scan
640 x 480 @ 60/72/75/85 Hz, RGBHV, progressive scan
720 x 400 @ 70 Hz, RGBHV, progressive scan
720 x 480 @ 60 Hz, YCbCr/RGBHV, interlaced
720 x 480 @ 60 Hz, YPbPr/RGBHV, progressive scan
720 x 576 @ 50 Hz, YCbCr/RGBHV, interlaced
720 x 576 @ 50 Hz, YPbPr/RGBHV, progressive scan
800 x 600 @ 60/72/75/85 Hz, RGBHV, progressive scan
Brightness, Contrast, Color, RGB levels
H&V Sync @ 3-5V p-p TTL
Pb, Pr @ 0.7V p-p, 75 ohm
RGB @ 0.7V p-p, 75 ohm
RGB, YPbPr, YCbCr
Y @ 1V p-p, 75 ohm
Physical Characteristics
Color Black
Product Length 5.5 in [140 mm]
Product Width 3 in [75 mm]
Product Height 1.2 in [30 mm]
Product Weight 0.6 lb [0.3 kg]
Packaging Information
Shipping (Package) Weight 1.8 lb [0.8 kg]
What's in the Box
Included in Package 1 - VGA to HDTV/HDTV to VGA Scaler/Converter
1 - Plastic Bracket
1 - 3 foot (1 meter) 15-pin D-sub to YPbPr to RCA adapter
1 - 4 foot (1.2 meter) HD-15 VGA cable M-M
1 - User’s manual
Certifications, Reports and Compatibility

Related Products

Composite and S-Video to VGA Video Converter
VID2VGATV Composite and S-Video to VGA Video Converter Convert and scale a composite or S-Video signal to work with a VGA monitor
$207.99
In Stock 190
Composite and S-Video to DVI-D Video Converter with Scaler
VID2DVIDTV Composite and S-Video to DVI-D Video Converter with Scaler Convert and scale a composite or S-Video signal to work with a DVI monitor
$233.99
In Stock 86

Accessories

Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$14.99
In Stock 4757
15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
MXT105MMHQ 15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$25.99
In Stock 1687
Coax HD15 VGA Cable - M/M
MXT101MMHQ25 25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$29.99
In Stock 4268
Coax HD15 VGA Cable - M/M
MXT101MMHQ50 50 ft Coax High Resolution VGA Monitor Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$59.99
In Stock 2288