Component VGA HDMI and Audio to HDMI Video Switch and Scaler
VS310HD2HDMIThis versatile VGA and Component video switch supports analog HDTV RGB/YPbPr/YCbCr input, allowing you to switch between VGA, HDMI and Component video sources for output to your High Definition display.
The perfect solution for using Component/VGA video devices with an HDMI capable display without the cost of upgrading individual components (i.e. DVD Player, VCR), the Component/VGA switch offers true HD operation, with resolution support up to 1080p+.
An all-in-one multimedia switching solution, the VGA/Component video switch supports audio switching, allowing you to toggle between the desired video input as well as the accompanying audio stream. To make configuring your HD setup that much easier, the VGA/Component Video switch features a convenient On-Screen Display and automatic 3:2 and 2:2 pull-down detection/recovery, saving time and eliminating hassle.
The StarTech.com Advantage
- Supports analog PC Resolution input and output up to WUXGA (1920x1200) @ 60Hz
- On-screen menu allows for easy setup and adjustments
Features
- Supports analog PC Resolution input and output up to WUXGA (1920x1200) @ 60Hz
- Supports analog HDTV RGB / YPbPr / YCbCr input and output up to 1080p @ 60Hz
- DVI / HDMI and HDCP compliant with a bandwidth up to 165MHz
- On-screen menu allows for easy setup and adjustments
- Automatic 3:2 pull-down and 2:2 pull-down detection and recovery
Applications
- Convert analog and digital video to DVI-D / HDMI and scale to the resolution required by your digital display.
Product Numbers
| Dell Harmony | A1161534 |
| UPC Code | 065030822886 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - HDMI (19 pin) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 2 - Stereo Audio (2 x RCA) Female | |
| 3 - Stereo Audio (2 x RCA) Female | |
| Performance | |
| General Specifications | 5V DC 2.6Amp, Type M connecter |
| Display with HDMI or DVI-D input | |
| Physical Characteristics | |
| Product Length | 7 in [178 mm] |
| Product Width | 4.9 in [125 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 21.2 oz [600 g] |
| Packaging Information | |
| Shipping (Package) Weight | 2.6 lb [1.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Video Scaler/Converter |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- VS310HD2HDMI.pdf
English
Data Sheet(s)
- VS310HD2HDMI_Datasheet.pdf
English - VS310HD2HDMI_Datasheet-ES.pdf
Español - VS310HD2HDMI_Datasheet-FR.pdf
Français - VS310HD2HDMI_Datasheet-IT.pdf
Italiano - VS310HD2HDMI_Datasheet-NL.pdf
Nederlands