Component to HDMI® Video Converter with Audio
CPNTA2HDMIConnect a Component video source device with supporting audio to your HDMI® display
The CPNTA2HDMI Component to HDMI® Video Converter with Audio lets you convert and combine analog component video (YPbPr and YCbCr) with corresponding audio (digital or analog) into a single HDMI output.
The component to HDMI converter supports high definition video resolutions of up to 1080p and 5.1 channel audio, providing the quality and convenience of HDMI without the expense of having to upgrade output devices for HDMI compatibility.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Component video with audio to HDMI® conversion saves you the cost of upgrading your video source device for compatibility with newer displays
- Simple plug and play installation with no software requirements makes for a simple and hassle-free setup
Features
- Supports a maximum resolution of 1080p
- HDCP 1.1 and DVI 1.0 Compliant
- Supports digital and analog audio input
- Supports standard and high definition video output
Applications
- Connect your YPbPr/YCbCr source to an HDMI® display - great for use with HDTV's (LCD/PLASMA/DLP)
- Connect standard and high definition devices to an HDTV through an HDMI port
Product Numbers
| Dell Harmony | A2125449 |
| TechData Dis | 61145L |
| ASI Distribution USA | 87582 |
| D and H | CPNTA2HDMI |
| Ingram Micro USA | R39580 |
| Synnex US | STA-CPNTA2HDMI |
| UPC Code | 065030824682 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| Industry Standards | Standard HDMI®, HDCP 1.1, DVI 1.0 |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - Component Video (3 x RCA) Female | |
| 1 - Digital Coax Audio (RCA) Female | |
| Connector B | 1 - HDMI (19 pin) Female |
| Performance | |
| Maximum Digital Resolutions | 1080p @ 60Hz |
| Physical Characteristics | |
| Color | Black |
| Product Length | 4.3 in [110 mm] |
| Product Width | 3.1 in [80 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 6.7 oz [190 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - RCA plus Audio to HDMI Converter |
| 1 - 3ft Component Cable | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CPNTA2HDMI.pdf
English - CPNTA2HDMI-FR.pdf
Français
Data Sheet(s)
- CPNTA2HDMI_Datasheet.pdf
English - CPNTA2HDMI_Datasheet-ES.pdf
Español - CPNTA2HDMI_Datasheet-FR.pdf
Français - CPNTA2HDMI_Datasheet-IT.pdf
Italiano - CPNTA2HDMI_Datasheet-NL.pdf
Nederlands