CHECKOUT Your Cart: Empty

Component and Toslink to HDMI® Video Converter with Audio

CPNTTOS2HDMI

Converge AV Component+Toslink to HDMI Converter

$124.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 69
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This Component and Toslink to HDMI® converter allows you to connect the YCbCr/YPbPr output from a DVD player or Set-Top box to an HDMI capable display, providing HDTV resolutions of up to 1080p - an economical solution for consolidating standard or high definition A/V connections and digital audio into a single, convenient HDMI connection.

The StarTech.com Advantage
  • Converts an analog component YPbPr or YCbCr signal and digital audio to an HDMI® display
  • A simple, cost-effective converter that supports resolutions up to 1080p
Features
  • Connect YCbCr/YPbPr SDTV or HDTV sources to your HDTV display with an HDMI® port
  • Standard HDMI compliant
  • Supports a maximum resolution of 1080p
  • Quick and easy installation
Applications
  • Connect any component video device, new or old to an HDMI® port on your plasma/LCD display
Product Numbers
Dell Harmony A2125450
ASI Distribution USA 88625
Ingram Micro USA R39443
Synnex US STA-CPNTTOS2HDMI
UPC Code 065030827744
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Industry Standards Standard HDMI®
Connector(s)
Connector A 1 - Component Video (3 x RCA) Female
1 - Toslink (SPDIF; Optical) Female
Connector B 1 - HDMI (19 pin) Female
Performance
Maximum Digital Resolutions 1080p
Bandwidth 165 MHz
General Specifications 1 x Digital Audio (Toslink)
1 x HDMI Female
3 x RCA Female (Component/YPbPr/YCbCr)
Physical Characteristics
Color Black
Power
Power Adapter Included Yes
Output Voltage 5 DC
Output Current 1A
Center Tip Polarity Positive
Packaging Information
Shipping (Package) Weight 1.1 lb [0.5 kg]
What's in the Box
Included in Package 1 - Component + Digital Audio to HDMI Converter
1 - RCA Cable
1 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

Component to HDMI® Video Converter with Audio
CPNTA2HDMI Component to HDMI® Video Converter with Audio Connect a Component video source device with supporting audio to your HDMI® display
$153.99
In Stock 101

Accessories

Premium 3.3 ft (1m) Toslink Audio Cable
$22.99
In Stock 18
Premium 6.6 ft Toslink Audio Cable
$28.99
In Stock 10
Premium 9.8 ft (3m) Toslink Audio Cable
$34.99
In Stock 5
Premium 13.1 ft (4m) Toslink Audio Cable
$50.99
In Stock 58
High Speed HDMI® Cable - M/M
HDMIMM6 6 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$12.99
In Stock 5555
High Speed HDMI® Cable - M/M
HDMIMM10 10 ft High Speed HDMI® Cable - HDMI- M/M Provides a high speed connection between HDMI®-enabled devices
$17.99
In Stock 2486
High Speed HDMI® Cable - M/M
HDMIMM15 15 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$31.99
In Stock 1115
High Speed HDMI® Cable - M/M
HDMIMM25 25 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$62.99
In Stock 392