Component to VGA Video Converter with Audio
CPNT2VGAAConnect Component video devices to your VGA display with 2-channel stereo audio
The CPNT2VGAA Component to VGA Video Converter with Audio lets you convert a Component (YPbPr) video signal to be output as VGA along with two channel stereo audio.
The component to VGA converter offers high quality video and audio performance offering support for resolutions from 480i to 1080p, and features a compact, easy to install design that makes it an ideal solution for running standard or high definition component devices to VGA projectors, monitors or televisions.
A complete multimedia solution, the Component to VGA Video converter also converts RCA audio for output through a 3.5mm port.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Support for resolutions from 480i to 1080p allows for simple conversion of both standard and high definition devices
- Simple plug and play set up with no configuration required for easy setup and installation
Features
- Component YPbPr input to VGA output
- Compact and easy to install
- Supports resolutions up to 1080p
- Supports two channel RCA audio input to 3.5mm output
Applications
- An Ideal solution for converting a component video source with supporting audio to a VGA display
- Great for adapting DVD players, satellite receivers, video game consoles and other home theater devices to be displayed on computer monitors
- Connect component devices to VGA projectors in boardrooms, retail settings or trade shows
Product Numbers
| Dell Harmony | A1553011 |
| TechData Dis | 03695I |
| ASI Distribution USA | 81695 |
| D and H | CPNT2VGAA |
| Ingram Micro USA | Q43007 |
| Synnex US | STA-CPNT2VGAA |
| UPC Code | 065030826150 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| Connector(s) | |
| Connector A | 1 - Component Video (3 x RCA) Female |
| 2 - Stereo Audio (2 x RCA) Female | |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Supported Resolutions | 1080i /1080p, 720p, 576i/576p, 480i/480p |
| Bandwidth | -3dB @ 70MHZ |
| Signal Levels | Output: 0.7p-p, 75OHM |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 1.8 in [45 mm] |
| Product Width | 2.6 in [65 mm] |
| Product Height | 1.4 in [36 mm] |
| Product Weight | 5.3 oz [151 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Packaging Information | |
| Shipping (Package) Weight | 1.4 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - Component to VGA Converter |
| 1 - Power Adapter | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CPNT2VGAA.pdf
English - CPNT2VGAA-FR.pdf
Français
Data Sheet(s)
- CPNT2VGAA_Datasheet.pdf
English - CPNT2VGAA_Datasheet-ES.pdf
Español - CPNT2VGAA_Datasheet-FR.pdf
Français - CPNT2VGAA_Datasheet-IT.pdf
Italiano - CPNT2VGAA_Datasheet-NL.pdf
Nederlands