Composite and S-Video to DVI-D Video Converter with Scaler
VID2DVIDTVConvert and scale a composite or S-Video signal to work with a DVI monitor
This Composite video/S-Video to DVI-D Video Converter/Scaler lets you convert from composite/s-video/YCbCr/RGB resolutions and video formats to DVI-D, automatically detecting the video source input resolution and allowing you to customize the output resolution and refresh rate through an easy to use on-screen-display menu.
Great for home theatre peripherals like DVD players, the Composite video/S-Video to DVI-D Video Converter/Scaler lets you connect non-DVI/HDTV enabled equipment to DVI or HDTV display devices like flat panel monitors, DVI projectors and plasma screen TVs.
The StarTech.com Advantage
- Convert video signals into DVI output for computer displays or HDTVs
- Automatically detects the input resolution of the signal while allowing you to customize the output resolution and refresh rate using the on-screen-display menu and front panel buttons
- Pure hardware design, no software or drivers required
Features
- Adjust picture brightness, contrast, color, and RGB levels
- Compatible with input from broadcast formats worldwide, including NTSC and PAL
- A 48 MByte frame buffer eliminates image tear/video hiccupping
- Includes a memory recall feature that automatically reinstates the setting last used
- Includes a plastic bracket for wall mounts or side panel installation
Applications
- Display video feeds from DVD players, VCRs and more on DVI monitors, plasma displays, DVI input projectors and HDTVs
- Home Theatre
- Security
- Educational
- Medical
- Conference Room
Product Numbers
| Dell Harmony | A0963886 |
| TechData Dis | 31403A |
| ASI Distribution USA | 87248 |
| D and H | VID2DVIDTV |
| Ingram Micro USA | F94037 |
| Synnex US | STA-VID2DVIDTV |
| UPC Code | 065030812016 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Connector(s) | |
| Connector A | 1 - Component Video (3 x RCA) Female |
| 1 - Composite Video (1 x RCA) Female | |
| 1 - S-Video (4 pin; Mini-DIN) Female | |
| Connector B | 1 - DVI-I (29 pin) Female |
| Performance | |
| Supported Resolutions | HDTV Output(50/60Hz) 1080i, 720p, 576p, 480p PC Output (RGBHV, Progressive Scan) 1280 x 1024, 1280 x 768, 1024 x 768, 800 x 600, 640 x 480 |
| Signal Levels | Input Signal Levels: Video @ 1V p-p, 75 ohm Y @ 1 V p-p, 75 ohm Color @ 0.7V p-p, 75 ohm |
| Physical Characteristics | |
| Color | Black |
| Product Length | 5.7 in [146 mm] |
| Product Width | 3 in [77 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 0.6 lb [0.3 kg] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Special Notes / Requirements | |
| Note | Multiple refresh rates supported on PC output - See product manual for full list |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Video to DVI/HDTV Scaler |
| 1 - Plastic Bracket | |
| 1 - 3 foot (1 meter) Composite RCA cable | |
| 1 - 6 foot (1.8 meter) DVI-D DVI cable M-M | |
| 1 - YCbCr RCA to 8 pin DIN adapter | |
| 1 - Wall-mount power adapter | |
| 1 - User’s manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- VID2DVIDTV.pdf
English - VID2DVIDTV-FR.pdf
Français
Data Sheet(s)
- VID2DVIDTV_Datasheet.pdf
English - VID2DVIDTV_Datasheet-ES.pdf
Español - VID2DVIDTV_Datasheet-FR.pdf
Français - VID2DVIDTV_Datasheet-IT.pdf
Italiano - VID2DVIDTV_Datasheet-NL.pdf
Nederlands