Composite and S-Video to VGA Video Converter
VID2VGATVConvert and scale a composite or S-Video signal to work with a VGA monitor
This Composite/S-Video to VGA video converter scales and converts composite video, s-video, and YCbCr (RGB) video to VGA/HDTV – a simple solution for connecting non-VGA/HDTV enabled equipment to VGA or HDTV display devices like CRT monitors, VGA projectors, LCD displays and plasma displays.
The video converter automatically detects your source’s input resolution and allows you to customize its output resolution and refresh rate through an easy to use on-screen-display menu – providing a convenient, easy-to-use way to get the most from your HD display.
The StarTech.com Advantage
- Adjustments for brightness, contrast, color, RGB level and horizontal/vertical positioning offers flexibility
- Automatically detects the input resolution while allowing you to customize the output resolution and refresh rate using the on-screen-display for ensuring compatibility with your display
- Pure hardware design with no software installation required provides an easy to use and install solution
Features
- Adjust picture brightness, contrast, color, RGB level and horizontal/vertical positioning
- Includes a plastic bracket for wall mounts or side panel installation
- Output is analog RGBHV or YPbPr via the HD-15 VGA connector
- Compatible with input from broadcast formats worldwide, including NTSC and PAL
- A 48 MByte frame buffer eliminates image tear/video hiccups
- Includes a memory recall feature that automatically reinstates the setting last used
Applications
- Display video feeds from DVD players on VGA input projectors and HDTV sets
- Monitor Security cameras with s-video or composite signaling using VGA monitors or televisions
- Adapt VHS tapes in the classroom to show videos on newer televisions
- Convert legacy Medical imaging equipment to display on computer monitors
- Use in the Conference Room to adapt legacy video equipment and connect to newer projectors
Product Numbers
| Dell Harmony | A0517597 |
| TechData Dis | 31404A |
| ASI Distribution USA | 81391 |
| D and H | VID2VGATV |
| Ingram Micro USA | F94038 |
| Synnex US | STA-VID2VGATV |
| UPC Code | 065030812009 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Connector(s) | |
| Connector A | 1 - Component Video (3 x RCA) Female |
| 1 - Composite Video (1 x RCA) Female | |
| 1 - S-Video (4 pin; Mini-DIN) Female | |
| Connector B | 1 - Component Video (3 x RCA) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Supported Resolutions | PC Output (RGBHV, progressive scan) 640 x 480, 800 x 600, 1024 x 768, 1280 x 768, 1280 x 1024 HDTV (50/60Hz, YPbPr/RGBHV) 480p, 576p, 720p, 1080i |
| Signal Levels | Input Video @ 1V p-p, 75 ohm Y @ 1 V p-p, 75 ohm Color @ 0.7V p-p, 75 ohm |
| Physical Characteristics | |
| Color | Black |
| Product Length | 5.7 in [146 mm] |
| Product Width | 3 in [77 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 0.5 lb [0.2 kg] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Special Notes / Requirements | |
| Note | Multiple refresh rates supported on PC output - See product manual for full list |
| Packaging Information | |
| Shipping (Package) Weight | 2 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - Video to HDTV/VGA Scaler |
| 1 - Plastic Bracket | |
| 1 - 3ft (1m) Composite RCA Cable | |
| 1 - 3ft (1m) VGA to YPbPr M/M | |
| 1 - 4ft (1.2m) S-Video cable | |
| 1 - 4ft (1.2m) VGA cable M-M | |
| 1 - YCbCr RCA to 8 pin DIN adapter | |
| 1 - Universal Power Adapter (US/UK/EU/AUS) | |
| 1 - User Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- VID2VGATV.pdf
English - VID2VGATV-FR.pdf
Français
Data Sheet(s)
- VID2VGATV_Datasheet.pdf
English - VID2VGATV_Datasheet-ES.pdf
Español - VID2VGATV_Datasheet-FR.pdf
Français - VID2VGATV_Datasheet-IT.pdf
Italiano - VID2VGATV_Datasheet-NL.pdf
Nederlands