close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

Composite and S-Video to VGA Video Scan Converter

VID2VGATV2

Convert and Scale a Composite or S-Video Signal to Work with a VGA Display

$174.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 354
Prices may be lower from Resellers: View all Resellers

The VID2VGATV2 Composite and S-Video to VGA Video Scan Converter (with Scaler) provides a simple way to convert Composite or S-Video signals to VGA (or Component RCA) output, for use with computer monitors, projectors or HDTV sets.

Equipped with an On-Screen Display (OSD) menu and dip switches for simple configuration and selection of your video output settings, this compact video scaler installs quickly and easily for a true plug-and-play experience. An integrated scaler circuit dynamically converts the S-Video or Composite video input signal, giving you multiple output resolutions to choose from, to ensure compatibility with your display or projector.

Plus, the Component/S-Video-VGA Converter includes a VGA to Component (RCA) breakout cable, which enables you to connect to TV sets that are not equipped with a VGA port.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Automatically detects the input resolution while allowing you to customize the output resolution and refresh rate using the On-Screen Display, ensuring compatibility with your display or projector
  • Adjustments for brightness, contrast, color, RGB level and horizontal/vertical positioning offers flexibility
  • Offers a pure hardware design, with no software installation required, delivering an easy-to-use and time-saving solution
Features
  • Convert and scale Composite/S-Video input to VGA/Component output
  • Accepts NTSC and PAL input
  • On-Screen Display for simple output setting selection
  • VGA to Component (YPbPr) RCA Adapter included
  • 50 Hz to 60 Hz frame rate conversion
  • Plug & Play installation - no drivers or software required
Applications
  • Perfect for displaying video from DVD players, VCRs or legacy Game Consoles on VGA projectors and HDTV sets
  • Display camcorder output on televisions or monitors equipped with VGA input
  • Monitor security cameras with S-Video or composite signaling using VGA monitors or televisions
  • Adapt VHS video in the classroom to newer televisions
  • Convert legacy Medical Imaging equipment for display on computer monitors
  • Use in boardrooms for adapting legacy video equipment to work with new projectors
Product Numbers
UPC Code 065030844345
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Converter Type Scaler
Audio No
Connector(s)
Connector A 1 - Composite Video (1 x RCA) Female
1 - S-Video (4 pin; Mini-DIN) Female
Connector B 1 - VGA (15 pin; High Density D-Sub) Female
Performance
Supported Resolutions PC: 1600x1200, 1280x1024, 1024x768
HDTV: 480p (50/60Hz), 576p (50Hz), 720p (50/60Hz), 1080p (50/60Hz)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 4.4 in [112 mm]
Product Width 2.5 in [64 mm]
Product Height 1 in [26 mm]
Product Weight 3.2 oz [90 g]
Indicators
LED Indicators 1 - Composite (Yellow) / S-Video (Red) input indicator
Power
Power Adapter Included Yes
Output Voltage 5 DC
Output Current 1A
Power Consumption 2.5W
Environmental
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature 0°C to 60°C (32°F to 140°F)
Humidity 0~60% RH
Packaging Information
Shipping (Package) Weight 1 lb [0.5 kg]
What's in the Box
Included in Package 1 - Video Converter/Scaler
1 - VGA to Component (RCA) breakout cable
1 - Universal Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

Composite and S-Video to DVI-D Video Converter with Scaler
VID2DVIDTV Composite and S-Video to DVI-D Video Converter with Scaler Convert and scale a composite or S-Video signal to work with a DVI monitor
$233.99
In Stock 29
Composite and S-Video to VGA Video Converter for Computer Monitors
COMP2VGA Composite and S-Video to VGA Video Converter for Computer Monitors Convert a Composite or S-Video source signal from your Game Console, VCR or DVD Player to VGA
$78.99
In Stock 276
VGA PC to TV Video Converter with Remote Control
VGA2NTSCPRO VGA PC to TV Video Converter with Remote Control Convert and scale a VGA video source to work with a composite or S-Video display
$92.99
In Stock 79
High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV
VGA2VID High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV Connect a PC with VGA output to a composite or S-Video TV
$126.99
In Stock 471

Accessories

HD15 to Component RCA Breakout Cable Adapter - M/F
HD15CPNTMF 6in HD15 to Component RCA Breakout Cable Adapter - M/F Connect a VGA output (video card, etc.) to a display/monitor that uses Component video input
$14.99
In Stock 212
HD15 to Component RCA Breakout Cable Adapter - M/M
HD15CPNTMM3 3 ft HD15 to Component RCA Breakout Cable Adapter - M/M Connect a VGA output (video card, etc.) to a display/monitor that uses Component video input
$20.99
In Stock 31
Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M Connect your VGA monitor with the highest quality connection available
15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
MXT105MMHQ 15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
Coax HD15 VGA Cable - M/M
MXT101MMHQ25 25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
Coax HD15 VGA Cable - M/M
MXT101MMHQ50 50 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M Connect your VGA monitor with the highest quality connection available
$39.99
In Stock 438
3 ft Premium S-Video Cable
$13.15
In Stock 251
6 ft Premium S-Video Cable
$12.27
In Stock 113
12 ft Premium S-Video Cable
$15.78
In Stock 58
25 ft Premium S-Video Cable
$19.99
In Stock 114
50 ft Premium S-Video Cable
$23.99
In Stock 187
Composite Video Cable - Premium Grade
$9.99
In Stock 64
Composite Video Cable - Premium Grade
$18.99
In Stock 100