Clearance
DVI-D to DVI-I PC/HD Video Converter Scaler
DVI2DVI $149.99 USD
May be in stock with Resellers/Distributors
Expand your DVI capabilities with StarTech.com’s DVI2DVI. This DVI-D to DVI-I Scaler allows you to convert a DVI-D source signal to meet the needs of your display in DVI-I format – the on-screen menu enables you to take full control of your display and the resolutions you need in PC or HDTV mode.
The StarTech.com Advantage
- Allows you to control the resolution required by your display and includes 48MB frame memory for frame rate conversion
- On-screen display take full control of your display and the resolutions you need in PC or HDTV mode
- Control brightness, contrast, and picture adjustment using the on screen display
Features
- Easily convert a DVI-D video input to a DVI-I signal output
- Input resolution is automatically detected while output resolution and refresh rate can be selected through an on-screen display menu and front panel push buttons
- Includes a plastic bracket for wall mounts or side panel installation
Applications
- Convert and Scale a DVI-D signal to a DVI-I signal required by your display
- Output a variety of resolutions that will support PC and HDTV resolutions
- Ideal for use with Plasma, LCD, DLP displays, and projectors
Product Numbers
| Dell Harmony | A0815838 |
| UPC Code | 065030817646 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| Connector(s) | |
| Connector Type(s) | 1 - DVI-I (29 pin) Female |
| Performance | |
| General Specifications | Supports 1080i and 720p max |
| Supports 1280x1024 max | |
| Physical Characteristics | |
| Color | Black |
| Product Length | 5.7 in [146 mm] |
| Product Width | 3 in [77 mm] |
| Product Height | 1.2 in [30 mm] |
| Indicators | |
| LED Indicators | 1 - Power LED (Green) |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - DVI-D to DVI-I PC/HD Scaler Video Converter |
| 1 - DVI Cable | |
| 1 - Plastic Bracket | |
| 1 - Power Adapter 5V DC 2600mA | |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- DVI2DVI.pdf
English
Data Sheet(s)
- DVI2DVI_Datasheet.pdf
English - DVI2DVI_Datasheet-ES.pdf
Español - DVI2DVI_Datasheet-FR.pdf
Français - DVI2DVI_Datasheet-IT.pdf
Italiano - DVI2DVI_Datasheet-NL.pdf
Nederlands