DVI DDC EDID Ghosting Emulator with EDID Copy
VSEDIDDVICopy or emulate Extended Display Identification (EDID) data for optimal display settings
The VSEDIDDVI DVI EDID Emulator enables you to capture and retain Extended Display Identification Data from a monitor, which can then be connected to the video signal source (Video Extender, KVM Switch, etc.) to pass the EDID information and ensure the proper video settings are maintained.
EDID information contains important display settings such as maximum image size, color characteristics, factory pre-set timings, frequency range limits, etc., and since most video extender systems don’t offer EDID communication between the source and remote display, the DVI EDID Emulator is a perfect workaround for ensuring the optimum signal is provided to the display to help prolong the life of your displays.
Backed by a StarTech.com 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- EDID Copy feature saves time by making sure your display works the way you want it
- Simple rotary switch enables you to quickly emulate the EDID settings that you want
- Sturdy steel enclosure provides durability for harsh environments
Features
- Stores EDID settings even when unit has been unplugged
- Maintain proper display settings when using video extension systems
- Rotary switch for manual resolution setting selection
- USB-powered using the included USB to DC power cable
Applications
- Detect EDID settings and capture them to trick your computer into thinking the display directly connected
- Emulate (spoof) EDID information ensuring optimal resolution when a display's EDID is not available or properly detected
Product Numbers
| UPC Code | 065030846028 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Female |
| Connector B | 1 - DVI-I (29 pin) Female |
| Performance | |
| Maximum Digital Resolutions | 2560x1600 |
| Supported Resolutions | 2560x1600, 2560x1440, 2048x1152, 1920x1440, 1920x1200, 1920x1080, 1680x1050, 1600x1200, 1600x900, 1440x900, 1366x768, 1280x1024, 1280x720, 1024x768 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 3.1 in [80 mm] |
| Product Width | 2 in [52 mm] |
| Product Height | 0.9 in [22 mm] |
| Product Weight | 4.3 oz [123 g] |
| Indicators | |
| LED Indicators | 1 - Power / Error |
| Power | |
| Power Adapter Included | USB-Powered |
| Output Voltage | 5 DC |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 243 |
| What's in the Box | |
| Included in Package | 1 - DVI EDID Emulator |
| 1 - USB to DC Power Cable | |
| 1 - Pack, Rubber Feet | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- VSEDIDDVI.pdf
English - VSEDIDDVI-DE.pdf
Deutsch
Data Sheet(s)
- VSEDIDDVI_Datasheet.pdf
English - VSEDIDDVI_Datasheet-DE.pdf
Deutsch - VSEDIDDVI_Datasheet-ES.pdf
Español - VSEDIDDVI_Datasheet-FR.pdf
Français - VSEDIDDVI_Datasheet-IT.pdf
Italiano - VSEDIDDVI_Datasheet-NL.pdf
Nederlands