CHECKOUT Your Cart: Empty

DVI EDID Emulator

DVIEDIDDET

Retain EDID information captured from a DVI display and emulate the signal directly to a DVI video source bypassing a KVM or other video extension system

$100.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 59
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The DVIEDIDDET DVI EDID Emulator captures and retains EDID information from a monitor/display and can then be connected to the video signal source, emulating the information in order to trick the video source (video card) into outputting the same video signal - even if the display is not directly connected to the video source or is connected using a video extension system.

Since most video extender systems don’t offer EDID communication between the signal source and a remote display, the DVI EDID Emulator (DVIEDIDDET) is a perfect workaround for ensuring the optimum signal is provided to the display, regardless of whether or not there is a direct connection between the source and the display.

The StarTech.com Advantage
  • Save time and make sure your display works the way you want it
Features
  • Stores EDID settings even when unit has been unplugged
  • Make your computer think it is directly connected to the display even using converters or Cat5 extenders
Applications
  • Detect EDID settings and capture them to trick your computer into thinking the display is still connected.
Product Numbers
Dell Harmony A2376735
TechData Dis 41377N
Ingram Micro USA V07162
Synnex US STA-DVIEDIDDET
UPC Code 065030831048
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Connector(s)
Connector A 1 - DVI-I (29 pin) Female
Connector B 1 - DVI-I (29 pin) Female
Performance
Maximum Cable Length 393.7 in [10000 mm]
Physical Characteristics
Color Black
Enclosure Type Steel
Product Length 2.6 in [67 mm]
Product Width 2.2 in [56 mm]
Product Height 1.5 in [38 mm]
Product Weight 4.9 oz [138 g]
Power
Power Adapter Included Yes
Output Voltage 5 DC
Output Current 1A
Center Tip Polarity Positive
Packaging Information
Shipping (Package) Weight 1.9 lb [0.8 kg]
What's in the Box
Included in Package 1 - EDID Detector / Capture Box
1 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Accessories

DVI-D Dual Link Cable - M/M
DVIDDMM6 6 ft DVI-D Dual Link Cable M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$16.99
In Stock 7003
DVI-D Dual Link Cable - M/M
DVIDDMM10 10 ft DVI-D Dual Link Cable - M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$22.99
In Stock 3845
Single Link DVI-D Cable - M/M
DVIDSMM10 10 ft DVI-D Single Link Cable - M/M Provides a high speed, crystal clear connection between your DVI digital devices
$24.99
In Stock 1406