CHECKOUT Your Cart: Empty
Clearance

DVI and Digital Audio to HDMI® Converter

DVI2HDMI

Connect a DVI source with audio to work with an HDMI® display or monitor

$134.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 2
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This DVI and Digital Audio to HDMI® Converter combines DVI-D video and corresponding audio outputs, into a single HDMI output.

The converter provides an economical solution for connecting devices with DVI-D digital video and SPDIF audio outputs to a monitor/television display with HDMI input - a cost-effective way to enjoy the space-saving benefits of HDMI, saving the expense of upgrading audio/video output devices for compatibility with HDMI.

The StarTech.com Advantage
  • Simply plug in your devices in DVI2HDMI and it will automatically do all the work for you. Output video resolutions will be the same as input.
Features
  • Provides signal amplification and equalization for incoming TMDS data to ensure optimal signal quality
  • Supports two channel stereo, Dolby digital 5.1, and DTS 5.1 sound input and output
  • Supports resolutions up to 1920x1200 or 1080p input and output
Applications
  • Convert digital DVI and digital audio to HDMI® - ideal for displays that do not have a DVI port or devices that can not output HDMI signals
Product Numbers
Dell Harmony A2537485
UPC Code 065030824675
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Connector(s)
Connector A 1 - Digital Coax Audio (RCA) Female
1 - DVI-I (29 pin) Female
Connector B 1 - HDMI (19 pin) Female
Performance
General Specifications 1 x Digital Coaxial RCA Female (supports two channel stereo, dolby digital 5.1, and DTS 5.1)
1 x DVI-I (only supports DVI-D signal)
1 x HDMI
1.65Gbps (single link)
1080p
165 MHz
1900x1200
32, 44.1, and 48kHz
DVI 1.0
HDCP 1.1
Standard HDMI®
Physical Characteristics
Color Black
Product Length 3 in [76 mm]
Product Width 4.1 in [105 mm]
Product Height 1.2 in [30 mm]
Product Weight 6.6 oz [188 g]
Power
Output Voltage 5 DC
Output Current 1A
Center Tip Polarity Positive
Plug Type M
Packaging Information
Shipping (Package) Weight 0.8 lb [0.3 kg]
What's in the Box
Included in Package 1 - DVI to HDMI Converter
1 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

HDMI® to DVI-D Video Converter with Audio
HDMI2DVI HDMI® to DVI-D Video Converter with Audio HDMI® to DVI-D with Digital Audio Scaler/Converter
$159.99
In Stock 7
VGA to HDMI® Video Converter with Audio
VGAHD2HDMI VGA to HDMI® Video Converter with Audio Connect a PC with VGA output to work with an HDMI® enabled display or monitor
$126.99
In Stock 58

Accessories

DVI-D Dual Link Cable - M/M
DVIDDMM6 6 ft DVI-D Dual Link Cable M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$16.99
In Stock 7003
DVI-D Dual Link Cable - M/M
DVIDDMM10 10 ft DVI-D Dual Link Cable - M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$22.99
In Stock 3845
High Speed HDMI® Cable - M/M
HDMIMM6 6 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$12.99
In Stock 5555
High Speed HDMI® Cable - M/M
HDMIMM10 10 ft High Speed HDMI® Cable - HDMI- M/M Provides a high speed connection between HDMI®-enabled devices
$17.99
In Stock 2486
Premium 6.6 ft (2m) Digital Coaxial Audio Cable
$30.99
Not Available

Downloads

Manual(s):
Data Sheet(s)