×

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

DVI to DisplayPort Adapter Converter with Audio - 1920x1200

DVI2DPA

Connect a DisplayPort® display with audio to a DVI-equipped PC or Mac®

$117.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 301
Prices may be lower from Resellers: View all Resellers

The DVI2DPA DVI to DisplayPort Adapter/Converter (with 2-Channel Audio) converts a DVI-D (Digital) single link, Mini-DVI or HDMI source signal and accompanying audio, for use with a DisplayPort monitor.

Supporting resolutions of up to 1920x1200, this USB-powered device offers easy plug-and-play installation with both PC and Mac® platforms, ensuring seamless operation with your DisplayPort display to save the time and hassle of hardware upgrades.

A complete, out-of-the-package solution, this DVI DisplayPort adapter includes all cables necessary for connecting a DVI-D video source and accompanying audio (3.5mm stereo audio) to any DisplayPort monitor, and can also be used with Mini DVI or Mini HDMI sources using additional cables (sold separately - see Accessories).

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Unique converter allows you to use DisplayPort displays with a DVI based PC or Mac saving the cost of hardware upgrades
  • Compact adapter and USB-Powered operation takes up minimal desk space
  • Includes converter unit, 3.5mm audio cable and DisplayPort cable for a ready out-of-the-box solution
Features
  • Supports resolutions up to 1920x1200
  • USB power, 3.5mm audio and DisplayPort cables included
  • Supports stereo audio pass-through to DisplayPort output (DisplayPort audio support required on monitor)
  • Stores and passes EDID information
  • USB-powered operation
  • No software or drivers required
Applications
  • Connect a PC DVI or HDMI output to a DisplayPort monitor
  • Convert DVI video and audio to one DisplayPort input on monitors that support audio output
  • Adapt a DVI-D output signal and connect supporting audio for use with Apple Cinema Displays
Product Numbers
UPC Code 065030844321
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Converter Type Format Converter
Audio Yes
Industry Standards DisplayPort 1.1a
DVI 1.0
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - DVI-D (25 pin) Male
1 - USB Mini-B (5 pin) Female
Connector B 1 - DisplayPort (20 pin) Female
Performance
Maximum Digital Resolutions 1920x1200
Wide Screen Supported Yes
Physical Characteristics
Color Silver
Enclosure Type Aluminum and Plastic
Cable Length 24 in [610 mm]
Product Length 3 in [76.2 mm]
Product Width 2.5 in [63.5 mm]
Product Height 0.3 in [6.6 mm]
Product Weight 7.1 oz [200 g]
Indicators
LED Indicators 1 - Power indicator
Power
Power Adapter Included Self Powered
Input Voltage 5 DC
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Humidity 10~85% RH
Special Notes / Requirements
Note Can be used with HDMI, mini HDMI or mini DVI input using an adapter - See Accessories
Packaging Information
Shipping (Package) Weight 0.5 lb [0.2 kg]
What's in the Box
Included in Package 1 - DVI to DisplayPort Converter
1 - 3.5mm Stereo Audio cable
1 - DisplayPort cable
1 - USB mini B male to USB A male Cable
1 - User Manual
Certifications, Reports and Compatibility

Related Products

Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI Mini DisplayPort to DVI Video Adapter Converter Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®
$21.99
In Stock 1385
DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI DisplayPort® to HDMI® Video Adapter Converter Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
$27.99
In Stock 6806
DisplayPort to DVI Dual Link Active Converter - USB Powered
DP2DVID DisplayPort to DVI Dual Link Active Converter - USB Powered Connect your DVI Dual Link display to a DisplayPort equipped computer for high resolution applications
$164.99
In Stock 908

Accessories

Mini DisplayPort to DisplayPort Adapter - M/F
GCMDP2DPMF Mini DisplayPort to DisplayPort Adapter Converter - M/F Connect to your mini DisplayPort-equipped devices using a standard DisplayPort cable.
$31.99
In Stock 601
Premium 6.6 ft (2m) HDMI® to DVI-D Cable - M/M
ZENDVIHDMI2 Premium 6.6 ft (2m) HDMI® to DVI-D Cable - M/M Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
$62.99
In Stock 33
HDMI® to DVI-D Cable - M/M
HDMIDVIMM10 10 ft HDMI® to DVI-D Cable - M/M Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
HDMI® to DVI-D Video Cable Adapter - F/M
HDMIDVIFM HDMI® to DVI-D Video Cable Adapter - F/M Connect DVI capable devices to HDMI®-enabled devices and vice versa
$14.99
In Stock 4944
HDMI® to DVI-D Cable - M/M
HDMIDVIMM6 6 ft HDMI® to DVI-D Cable - M/M Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female
MUMFRCA 6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female Connect your computer or audio device (iPod®, MP3 Player, etc.) to a stereo with standard RCA cables
$6.99
In Stock 142
Mini DVI to DVI Video Cable Adapter for Macbooks and iMacs
MDVIDVIMF Mini DVI to DVI Video Cable Adapter for Macbooks and iMacs Add an external monitor to a mini DVI equipped Apple® Macbook® or iMac® computer
$23.99
In Stock 149

Downloads

Manual(s):
Data Sheet(s)