DVI to VGA Video Converter with Scaler
DVI2VGAConvert and scale a DVI-D signal to work with a VGA monitor
The DVI2VGA DVI to VGA Converter with Scaler allows you to convert a DVI Digital (DVI-D) signal to a VGA signal, saving you time and money by eliminating the need to purchase costly new hardware to make your devices compatible.
The scaler/converter features an easy to use On-Screen Display(OSD) that allows you to take full control of your display and the resolutions you need, in PC or HDTV mode. The OSD also features adjustments for brightness, color, contrast and horizontal/vertical positioning.
The DVI VGA Scaler/converter includes a plastic bracket for wall mounting, or side panel installation.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Converts and scales between DVI and VGA signals, allowing for a variety of resolutions that can be input from your DVI source, based on the resolution required by your device
- Built-in scaler provides support for multiple resolutions needed in PC or HDTV mode to ensure compatibility
- Convenient on-screen display allows you to control brightness, contrast and horizontal/vertical picture adjustment allowing you to take full control of the output
Features
- Converts DVI-D video input to Analog RGBHV or YPbPr output
- 48MB frame memory for frame rate conversion
- On-screen display allowing adjustments to brightness, contrast, color and Horizontal/Vertical positioning
- Includes a plastic bracket for wall mounts or side panel installation
- DVI source can be displayed onto a VGA or HDTV display using a VGA connector or component RCA connectors
Applications
- Allows you to connect your DVI video source (i.e. cable or satellite set top box, DVD player, computer) to a VGA or HDTV display
- A great way to make use of older display technology with a newer signal source
Product Numbers
| Dell Harmony | A0650103 |
| TechData Dis | 04426B |
| D and H | DVI2VGA |
| Ingram Micro USA | J46941 |
| Synnex US | STA-DVI2VGA |
| UPC Code | 065030817509 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Female |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Maximum Analog Resolutions | PC Output - 1280x1024 max HD Output - 1080i/720p max |
| Physical Characteristics | |
| Color | Black |
| Product Length | 5.7 in [146 mm] |
| Product Width | 3 in [77 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 9.9 oz [280 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Special Notes / Requirements | |
| Note | Supports RGB, YPbPr, and YCbCr signals (VGA to Component cable not included - See Accessories) |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - DVI to VGA Converter/Scaler |
| 1 - 6ft (1.8m) DVI Cable | |
| 1 - Power Adapter | |
| 1 - User Manual | |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- DVI2VGA.pdf
English - DVI2VGA-ES.pdf
Español - DVI2VGA-FR.pdf
Français
Data Sheet(s)
- DVI2VGA_Datasheet.pdf
English - DVI2VGA_Datasheet-ES.pdf
Español - DVI2VGA_Datasheet-FR.pdf
Français - DVI2VGA_Datasheet-IT.pdf
Italiano - DVI2VGA_Datasheet-NL.pdf
Nederlands