close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

HDMI® to Composite Converter with Audio

HD2VID

Convert an HDMI® signal with supporting audio to work with legacy composite video televisions and displays

$169.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers

The HD2VID HDMI® to Composite Video Converter (with Audio) converts a digital HDMI video source (with supporting audio) to work with analog Composite video televisions and displays in both NTSC and PAL systems.

The HDMI to Composite converter provides features that ensure the highest quality output image, such as noise reduction, frame rate conversion and adaptive contrast enhancement, while an easy to use On-Screen Display(OSD) allows you to monitor your display status. Support for a wide range of HDTV and PC input resolutions make this versatile HDMI converter a perfect solution for using newer devices with existing legacy displays.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • The ability to convert HDMI® input to be used with legacy televisions adds flexibility and saves the cost of upgrading hardware
  • Compact form factor and simple plug-and-play installation for fast, easy integration into your A/V environment
  • Support for multiple HDTV and PC input resolutions, providing compatibility with almost any source device
Features
  • Converts HDMI® source to NTSC or PAL
  • Converts HDMI audio to analog stereo RCA Audio
  • Supports input HDTV resolutions up to 720p (PC up to 1280x800)
  • Output picture size Underscan / Overscan
  • Adaptive contrast enhancement
  • Supports output resolutions of 480i/576p
Applications
  • Ideal for converting newer HDMI devices to work with older composite or S-Video televisions
  • Great for use in presentations, tradeshows, conferences, retail, entertainment, and home video applications
Product Numbers
UPC Code 065030845151
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Converter Type Scaler
Audio Yes
Industry Standards Standard HDMI, DVI 1.0
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 1 - Composite Video (1 x RCA) Female
1 - Stereo Audio (2 x RCA) Female
Performance
Supported Resolutions Input
TV - 720p, 576p, 480p @ 60Hz
PC - 1280x800, 1280x768, 1224x768, 800x600, 640x480 @ 60Hz
Output
480i, 576p
Audio Specifications Input - LPCM 2Ch, 48kHz
Output - Stereo L/R
Physical Characteristics
Color White
Enclosure Type Plastic
Product Length 3.9 in [100 mm]
Product Width 2.5 in [64 mm]
Product Height 1 in [26 mm]
Product Weight 3.2 oz [90 g]
Power
Power Adapter Included Yes
Input Voltage 110 ~ 240 AC
Input Current 0.3 A
Output Voltage 5 DC
Output Current 1A
Center Tip Polarity Positive
Plug Type M
Power Consumption 3W
Environmental
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Humidity 20~90% RH
Packaging Information
Shipping (Package) Weight 0.7 lb [0.3 kg]
What's in the Box
Included in Package 1 - HDMI® to Composite Converter
1 - Universal Power Adapter (NA/UK/EU/AUS)
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

VGA PC to TV Video Converter with Remote Control
VGA2NTSCPRO VGA PC to TV Video Converter with Remote Control Convert and scale a VGA video source to work with a composite or S-Video display
$92.99
In Stock 79
Composite and S-Video to DVI-D Video Converter with Scaler
VID2DVIDTV Composite and S-Video to DVI-D Video Converter with Scaler Convert and scale a composite or S-Video signal to work with a DVI monitor
$233.99
In Stock 29
Composite and S-Video to VGA Video Converter
VID2VGATV Composite and S-Video to VGA Video Converter Convert and scale a composite or S-Video signal to work with a VGA monitor
$207.99
In Stock 48
High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV
VGA2VID High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV Connect a PC with VGA output to a composite or S-Video TV
$126.99
In Stock 471
Composite and S-Video to VGA Video Converter for Computer Monitors
COMP2VGA Composite and S-Video to VGA Video Converter for Computer Monitors Convert a Composite or S-Video source signal from your Game Console, VCR or DVD Player to VGA
$78.99
In Stock 276
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p Connect HDMI® enabled devices to a VGA monitor with stereo audio separation
$175.99
In Stock 412

Accessories

3 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM3 3 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$11.99
In Stock 733
6 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM6 6 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$12.99
In Stock 2507
10 ft High Speed HDMI® Cable - HDMI- M/M
HDMIMM10 10 ft High Speed HDMI® Cable - HDMI- M/M Provides a high speed connection between HDMI®-enabled devices
$17.99
Not Available
180° Rotating High Speed HDMI® Cable - M/M
HDMIROTMM6 6 ft 180° Rotating High Speed HDMI® Cable - HDMI - M/M Connect HDMI®-capable devices even in tight spaces
$14.99
In Stock 475
Composite Video Cable - Premium Grade
$9.99
In Stock 64
Composite Video + RCA Audio cable
$32.99
In Stock 66
Composite Video + RCA Audio cable
$42.99
In Stock 25
RCA Stereo Audio Cable (Premium) - M/M
$23.99
In Stock 433
RCA Stereo Audio Cable (Premium) - M/M
$26.31
In Stock 21

Downloads

Manual(s):
Data Sheet(s)