HDMI® to DVI-D Video Converter with Audio
HDMI2DVIHDMI® to DVI-D with Digital Audio Scaler/Converter
This HDMI® to DVI-D Digital Video converter allows you to separate an HDMI signal into distinct video (DVI-D) and audio (SPDIF) signals, in turn providing a cost-effective solution for using a non-HDMI display with an audio-video device that outputs HDMI.
The HDMI to DVI-D converter is easy to install and is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Rely on Converge A/V products to convert to the signal you need quickly and easily
- Easy to install and use
- Free Lifetime Technical Support
Features
- The easiest way to separate digital audio and video and maintain HD quality
- Easy plug and play installation
- Input format auto detects digital RGB or YPbPr
Applications
- Watch your HDMI source on a DVI-D display and enjoy high quality digital audio at the same time
Product Numbers
| Dell Harmony | A4947746 |
| TechData Dis | 61065L |
| D and H | HDMI2DVI |
| Ingram Micro USA | R39444 |
| Synnex US | STA-HDMI2DVI |
| UPC Code | 065030824644 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Female |
| Connector B | 1 - Digital Coax Audio (RCA) Female |
| 1 - DVI-I (29 pin) Female | |
| Performance | |
| General Specifications | 1 x DVI-I Female (Digital output only) |
| 480i up to 1080p | |
| 1 x Digital Audio (SPDIF) | |
| 1 x HDMI Female | |
| 5V 2A center positive | |
| 640x480 (VGA) up to 1600x1200 (UXGA) | |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 4 in [102 mm] |
| Product Width | 3 in [77 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 9.5 oz [270 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - HDMI to DVI D Scaler/Converter |
| 1 - Power Adapter | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- HDMI2DVI.pdf
English
Data Sheet(s)
- HDMI2DVI_Datasheet.pdf
English - HDMI2DVI_Datasheet-ES.pdf
Español - HDMI2DVI_Datasheet-FR.pdf
Français - HDMI2DVI_Datasheet-IT.pdf
Italiano - HDMI2DVI_Datasheet-NL.pdf
Nederlands