HDMI® to ExpressCard HD Video Capture Card Adapter 1080p
ECHDCAPCapture and convert the audio/video from an HDMI® source, through a 34mm ExpressCard slot
The ECHDCAP ExpressCard Video Capture Card for HDMI® (1080p) lets you capture high-definition video and audio from an HDMI source to your laptop computer through an ExpressCard expansion slot.
Support for full 1080p video input, as well as HDMI audio makes this HD capture card the perfect solution for creating digital copies of your videos for editing and compiling, or for simply recording video to your laptop.
This ExpressCard-based capture card supports NTSC and PAL systems, and includes an easy to use video capture software suite that enables you to record video or take still screenshots and save them to your laptop/notebook computer.
The laptop capture card features a flushmount ExpressCard design that sits flush with the sides of the laptop, creating a seamless add-on that can be left installed, even while on the move.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
This Product will not record HDCP protected content.
System Requirements:
- CPU: Intel Core 2 Duo (for 720p capture)
Intel Core i5 (for 1080p capture) - Memory: 1 GB
- Video: DirectX 9.0c Compatible Graphics Card
The StarTech.com Advantage
- Full 1080p HDMI® audio-video capture ensures high quality media for video editing and compiling applications
- When installed, the flush-mount design sits even with the sides of the laptop, avoiding impact damage to either the card or the ExpressCard slot
Features
- Capture from HDMI® input sources (source must be un-encrypted)
- Supports HDMI audio
- Full 1080p video capture
- Still image capture supported
- MPEG-4 and H.264 encoding
- NTSC and PAL systems supported
- 16:9 and 4:3 Aspect Ratio
- Supports the Adobe Premiere CS5 Plug-in for editing
Applications
- Record and convert digital un-encrypted video to your laptop
- Import recorded videos into your computer system for editing and make your own compilation
- HDMI Screen capture
Product Numbers
| UPC Code | 065030846325 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Converter Type | Format Converter |
| Audio | Yes |
| Industry Standards | NTSC, PAL-M, PAL-60, PAL Video Encoding: MPEG4/H.264 |
| Chipset ID | MStar MST3367CMK |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Female |
| Connector B | 1 - ExpressCard (34mm) |
| Performance | |
| Maximum Digital Resolutions | 1080p |
| Supported Resolutions | TV: 1080i/p, 720p, 576i/p, 480i/p PC: 1920x1080, 1440x900, 1280x1024, 1280x960, 1280x720, 1024x768, 800x600 |
| Audio Specifications | 16-Bit 4800Hz, HDMI Audio |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64bit), Vista(32/64), XP(32/64) |
| Physical Characteristics | |
| Product Length | 3 in [75 mm] |
| Product Width | 1.4 in [35 mm] |
| Product Height | 0.2 in [5 mm] |
| Product Weight | 0.6 oz [16 g] |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | CPU: Intel Core2 Duo (for 720p capture) Intel Core i5 (For 1080pcapture) Memory: 1 GB Video: DirectX 9.0c Compatible Graphics Card |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard Capture Card |
| 1 - Mini-HDMI to HDMI Cable | |
| 1 - Driver / Software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- ECHDCAP.pdf
English - ECHDCAP-DE.pdf
Deutsch
Data Sheet(s)
- ECHDCAP_Datasheet.pdf
English - ECHDCAP_Datasheet-DE.pdf
Deutsch - ECHDCAP_Datasheet-ES.pdf
Español - ECHDCAP_Datasheet-FR.pdf
Français - ECHDCAP_Datasheet-IT.pdf
Italiano - ECHDCAP_Datasheet-NL.pdf
Nederlands