close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

HDMI® to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080

HD2VGAE

Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector

$43.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 5070

The HD2VGAE HDMI® to VGA adapter allows you to connect an HDMI output from your laptop, ultrabook, or Desktop computer onto a VGA monitor or projector, saving the cost of upgrading to an HDMI compatible display. Intended for outputting user generated content such as presentations, and work documents, the HDMI to VGA converter can also work to increase your productivity by extending your computer's desktop onto to a secondary monitor, doubling available workspace.

With no need for an external power source, and support for resolutions up to 1080p (1920x1080), this active HDMI to VGA adapter offers a compact and portable solution for connecting a High-Definition VGA display.

The HD2VGAE HDMI® to VGA Adapter is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • The adapter features a simple, plug-and-play design ensures a quick and easy setup
  • The HDMI to VGA adapter doesn't require an external power adapter ensures maximum portability
  • High quality, compact design for long term durability and a minimal footprint
Features
  • Maximum resolution of 1920x1080 (1080p)
  • No external power adapter required
Applications
  • Connect HDMI-enabled devices such as your laptop, ultrabook, or desktop computer to a VGA projector or display
Product Numbers
UPC Code 065030848411
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Converter Type Format Converter
Industry Standards High Speed HDMI®
Ports 1
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - VGA (15 pin; High Density D-Sub) Female
Performance
Maximum Analog Resolutions 1920x1200
Maximum Digital Resolutions 1920x1200
Supported Resolutions 1920x1200, 1920x1080 (1080p), 1600x1200 @ 60Hz
Wide Screen Supported Yes
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 0.6 in [15 mm]
Product Length 9.6 in [245 mm]
Product Weight 1.4 oz [39 g]
Product Width 1.6 in [40 mm]
Power
Power Adapter Included Self Powered
Environmental
Humidity 40% to 85% RH Non-Condensing
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Packaging Information
Shipping (Package) Weight 1.7 oz [48 g]
What's in the Box
Included in Package 1 - HDMI® to VGA Converter Adapter
Certifications, Reports and Compatibility

Related Products

Micro HDMI® to VGA Adapter Converter for Smartphones / Ultrabook / Tablet - 1920x1200
MCHD2VGAE Micro HDMI® to VGA Adapter Converter for Smartphones / Ultrabook / Tablet - 1920x1200 Connect a Micro HDMI® equipped Smartphone or Tablet PC to your VGA Display, or Projector
$45.99
In Stock 1546
HDMI® to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080
HD2VGAE HDMI® to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080 Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector
$43.99
In Stock 5070
Price Drop
HDMI® / HDMI Micro to VGA Adapter Converter - HDMI Tablet to Monitor
MCHD2VGA HDMI® / HDMI Micro to VGA Adapter Converter - HDMI Tablet to Monitor Connect an HDMI® Micro-equipped Smartphone or Mobile Device to your VGA Display, or Projector
$54.99
In Stock 8971

Accessories

Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M Connect your VGA monitor with the highest quality connection available
6 ft Monitor VGA Cable - HD15 M/M
MXT101MM 6 ft Monitor VGA Cable - HD15 M/M Attach a PC VGA port to a switchbox
$7.99
In Stock 1589
15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
MXT105MMHQ 15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
15 ft Monitor VGA Cable - HD15 MM
MXT101MM15 15 ft Monitor VGA Cable - HD15 MM Attach a PC VGA port to a switchbox
$9.99
In Stock 1891
Coax HD15 VGA Cable - M/M
MXT101MMHQ20 20 ft Coax High Resolution Monitor VGA Cable HD15 M/M Connect your VGA monitor with the highest quality connection available
Coax HD15 VGA Cable - M/M
MXT101MMHQ25 25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available