High Resolution Component to DVI-I Video Converter
CPNT2DVIConnect high definition and standard definition component video to a DVI monitor
This Component DVI-I Format converter lets you convert the Component (YPbPr) video signal from a video card or other source to a DVI-I video signal, eliminating unnecessary upgrade costs.
The Component DVI converter automatically detects the input resolution of the YPbPr video source and allows an identical resolution to be output through a DVI-I connector (RGB or YPbPr).
Compliant with the DDWG standard for DVI displays, the Component to DVI-I converter requires no software installation and supports display resolutions of up to 1080p for HD input.
To ensure dependable performance, the Component DVI-I video format converter is backed by StarTech.com's 2-year warranty and free, lifetime technical support.
The StarTech.com Advantage
- Easy setup and installation
- Free Lifetime Technical Support
Features
- Output format is selectable between RGB and YPbPr
- Supports up to 1080p for HD Input
- Requires no drivers or software
- Resolution input is automatically detected
- Supports DDWG standard for DVI compliant monitors
- Includes a plastic bracket for wall mounts or side panel installation
Applications
- Convert a component video (YPbPr) to a DVI-I signal (YPbPr or RGB)
- Input resolution is automatically detected and outputs the same resolution.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Connector(s) | |
| Connector A | 1 - Component Video (3 x RCA) Female |
| Connector B | 1 - DVI-I (29 pin) Female |
| Performance | |
| Maximum Analog Resolutions | 1080p from HD Sources |
| General Specifications | 1 x Component YPbPr (3 RCA Connectors) |
| 1 x DVI-I connector | |
| DC 5V, 2.6Amp | |
| Up to 165 MHz | |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Component to DVI-I Converter |
| 1 - Plastic Bracket | |
| 1 - Power Adapter | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CPNT2DVI.pdf
English
Data Sheet(s)
- CPNT2DVI_Datasheet.pdf
English - CPNT2DVI_Datasheet-ES.pdf
Español - CPNT2DVI_Datasheet-FR.pdf
Français - CPNT2DVI_Datasheet-IT.pdf
Italiano - CPNT2DVI_Datasheet-NL.pdf
Nederlands