CHECKOUT Your Cart: Empty

VGA PC to TV Video Converter with Remote Control

VGA2NTSCPRO

Convert and scale a VGA video source to work with a composite or S-Video display

$92.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 359
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This High Resolution VGA to TV Video Converter/Scaler accepts your computer’s VGA signal and converts the graphics data into TV video format (composite, S-Video, and analog RGB for SCART implementation).

A versatile video solution, the VGA to TV video converter/scaler supports NTSC, PAL and SECAM video systems, acting as a VGA to NTSC/PAL Converter and features adjustable zoom, freeze, horizontal/vertical scaling, picture positioning, brightness, sharpness, and flicker control - allowing you to tweak the video as needed to suit your display.

A practical tool for synchronizing your monitor and television screens, the converter/scaler provides simultaneous display on both TV screen and PC monitor, and features a handy remote control that allows you to make adjustments from a distance.

The StarTech.com Advantage
  • Plug and Play pure hardware design that automatically detects the scan rate and resolution of the incoming graphic signals without the use of software
  • Compatible with any PC/Mac®/Sun® computer
  • Easy to operate though push buttons, remote, and on-screen display
Features
  • True color quality
  • Simultaneous display on both TV screen and PC monitor
  • Supports NTSC, PAL and SECAM video systems. SECAM systems display by analog RGB output port
  • 4 times zoom function support
  • Handy remote control allows you to make adjustments from a distance
  • Provides output in both composite and S-Video formats
  • Adjustable zoom, freeze, horizontal/vertical scaling, picture positioning, brightness, sharpness, and flicker control
Applications
  • Displays computer screen images on your TV
  • An inexpensive way to increase the size of a computer display
  • Use your TV to display computer presentations, surfing the Internet, playing video games and more
  • Great for boardroom meetings, tradeshows and lectures
Product Numbers
Dell Harmony A0289448
TechData Dis 899568
ASI Distribution USA 82825
D and H VGA2NTSCPRO
Ingram Micro USA 071582
Synnex US STA-VGA2NTSCPRO
UPC Code 065030789417
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Connector(s)
Connector A 1 - VGA (15 pin; High Density D-Sub) Male
Connector B 1 - Composite Video (1 x RCA) Female
1 - S-Video (4 pin; Mini-DIN) Female
1 - VGA (15 pin; High Density D-Sub) Female
Performance
Maximum Analog Resolutions 1152 x 864
Supported Resolutions 1152x864(=60Hz), 1024x768(=75Hz), 800x600(=85Hz), 640x480(=100Hz)
Frequency Range Vertical 50Hz - 100Hz
Horizontal 25KHz - 58.464KHz
Physical Characteristics
Color Beige
Product Length 6.5 in [165 mm]
Product Width 4.1 in [105 mm]
Product Height 1 in [26 mm]
Product Weight 7.7 oz [217 g]
Power
Power Adapter Included Yes
Input Voltage 115 AC
Output Voltage 9 DC
Output Current 0.6A
Center Tip Polarity Positive
Plug Type M
Packaging Information
Shipping (Package) Weight 2.2 lb [1 kg]
What's in the Box
Included in Package 1 - VGA to NTSC/PAL Converter w/ Remote
1 - CR2025 3V Battery
1 - 4 pin M/M cable
1 - RCA cable M/M
1 - VGA cable 15 pin M/F
1 - 9V DC Adapter
1 - Manual
Certifications, Reports and Compatibility

Related Products

High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV
VGA2VID High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV Connect a PC with VGA output to a composite or S-Video TV
$126.99
In Stock 797

Accessories

15 ft Coax VGA Monitor Extension Cable - HD15 M/F
MXT105HQ 15 ft Coax VGA Monitor Extension Cable - HD15 M/F Extend your VGA monitor connection without losing video signal quality
$19.99
In Stock 484
Composite Video Cable - Premium Grade
$9.99
In Stock 90
6 ft Premium S-Video Cable
$12.27
In Stock 127