High Resolution Video DVI to VGA Converter
DVI2VGACONConvert a DVI-D (Digital) signal to work with a VGA monitor
The DVI2VGACON High Resolution Video DVI to VGA Converter converts a DVI-D (digital) input video signal to a VGA (analog) output, saving time and money by eliminating the need to purchase a new digital display for compatibility with DVI-D video cards or devices.
This compact adapter provides support for resolutions up to 1920x1200, allowing you to take full advantage of your VGA monitor’s capabilities. A true plug-and-play solution, the DVI-D to VGA adapter is easy to install; simply connect the DVI-D output port to the adapter using the included DVI cable, then connect a VGA monitor/projector to the VGA port on the adapter.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- DVI digital to VGA conversion supporting multiple resolutions from your DVI source saves the cost and hassle of purchasing new devices for compatibility
- No configuration or driver software required for a simple installation that can be set up in minutes
- Compact unit can be easily tucked away by the source device or destination display
Features
- Supports resolutions up to 1920x1200
- Compact form factor
- 1ft. (305mm) DVI-D cable included
- DDC2B emulation ensures compatibility between display and source signal
Applications
- A great way to make use of older display technology with a newer signal source
- Connect your DVI video source (i.e. cable or satellite set top box, computer) to a VGA or HDTV display
- The DVI-D to VGA adapter converts DVI-D video input to Analog VGA output. A DVI source can be displayed onto a VGA or HDTV display using a VGA connector
Product Numbers
| Dell Harmony | A3411218 |
| TechData Dis | 24697S |
| ASI Distribution USA | 89009 |
| D and H | DVI2VGACON |
| Ingram Micro USA | CN6227 |
| Synnex US | STA-DVI2VGACON |
| UPC Code | 065030836081 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Connector(s) | |
| Connector A | 1 - DVI-D (19 pin) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Maximum Analog Resolutions | 1920x1200 |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | Black |
| Product Length | 3.5 in [88 mm] |
| Product Width | 1.9 in [48 mm] |
| Product Height | 0.9 in [24 mm] |
| Product Weight | 2.2 oz [61 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - DVI to VGA Video Converter |
| 1 - DVI Cable | |
| 1 - USB to DC Power Cable | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- DVI2VGACON.pdf
English - DVI2VGACON-FR.pdf
Français
Data Sheet(s)
- DVI2VGACON_Datasheet.pdf
English - DVI2VGACON_Datasheet-ES.pdf
Español - DVI2VGACON_Datasheet-FR.pdf
Français - DVI2VGACON_Datasheet-IT.pdf
Italiano - DVI2VGACON_Datasheet-NL.pdf
Nederlands