close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

MHL™ Adapter Converter – Micro USB to HDMI®

MHD2HDF

Connect your MHL­­™ enabled mobile device to an HDTV, monitor or projector using HDMI®

$27.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 206

The MHD2HDF MHL™ (Mobile High-Definition Link) Adapter - Micro USB to HDMI® Active Video Adapter enables you to connect any MHL-enabled smartphone, tablet PC or other mobile device to non-MHL-enabled HDTVs, monitors or projectors through HDMI -a simple plug-and-play solution for viewing your photos and video (with supporting audio) and other mobile device content on a large display.

The MHL to HDMI adapter supports 1080p output resolution and 7.1 channel digital audio, to deliver on both quality and convenience.

This compact, active adapter offers a Micro USB port on the side, for the added benefit of simultaneously charging your connected mobile device, so it is always ready to use.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • MHL™ - Micro USB to HDMI® conversion provides a simple solution for displaying high-definition audio and video content from your MHL enabled mobile device on large screens
  • Keep your mobile device charged while connected, with simultaneous power
Features
  • 1080p video output
  • Digital audio supported
  • Simultaneous charging to the mobile device when Micro USB charge cable (not included) is attached
  • TV remote control on your mobile device with CEC supporting HDTVs
  • Compact and easy to transport
  • HDCP pass-through
Applications
  • Connect your Mobile High-Definition Link (MHL™) enabled device to a television, monitor or projector through HDMI.
  • Display video with supporting audio, or share pictures on a full-sized HDMI-capable display
Product Numbers
UPC Code 065030845946
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Converter Type Format Converter
Audio Yes
Industry Standards MHL 1 enabled
Chipset ID Silicon Image SiI9292CNUC
Output Signal HDMI
Connector(s)
Connector A 1 - MHL™ (5 pin; USB Micro B) Male
Connector B 1 - HDMI (19 pin) Female
1 - USB Micro-B (5 pin) Female
Performance
Maximum Cable Length 16.4 ft [5 m]
Maximum Digital Resolutions 1080p
Audio Specifications 192 KHz 7.1 Channel Surround
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 5.9 in [150 mm]
Product Width 0.8 in [20 mm]
Product Height 0.4 in [10 mm]
Product Weight 0.7 oz [20 g]
Environmental
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (4°F to 158°F)
Packaging Information
Shipping (Package) Weight 0.1 lb [0 kg]
What's in the Box
Included in Package 1 - MHL™ to HDMI® Adapter
Certifications, Reports and Compatibility

Accessories

1 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM1 1 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$10.99
In Stock 2346
HDMI® to DVI-D Cable - M/M
HDMIDVIMM6 6 ft HDMI® to DVI-D Cable - M/M Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
HDMI® to DVI-D Cable - M/M
HDMIDVIMM6 6 ft HDMI® to DVI-D Cable - M/M Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
HDMI® to DVI-D Cable - M/M
HDMIDVIMM10 10 ft HDMI® to DVI-D Cable - M/M Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
3 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM3 3 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$11.99
In Stock 733
6 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM6 6 ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$12.99
In Stock 2507
10 ft High Speed HDMI® Cable - HDMI- M/M
HDMIMM10 10 ft High Speed HDMI® Cable - HDMI- M/M Provides a high speed connection between HDMI®-enabled devices
$17.99
Not Available