×

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

Micro HDMI® to VGA Adapter Converter with Audio for Smartphones / Ultrabooks / Tablets - 1920x1200

MCHD2VGAA

Convert a Micro HDMI® video signal to VGA, with discrete audio output

$61.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 63

The MCHD2VGAA Micro HDMI® to VGA Video Adapter enables you to connect a Smartphone or tablet that outputs content through a Micro HDMI connector to a VGA-capable display device (television, monitor, projector), and also offers discrete 2-channel analog audio output from the Micro HDMI® source. The Micro HDMI to VGA adapter is intended for displaying user generated content such as presentations, documents, and work sheets onto a VGA projector or monitor.

This versatile adapter supports high definition output, including 1080p for HDTV connections, and up to 1920x1200 (WUXGA) for computer VGA monitors.

The MCHD2VGAA Micro HDMI® to VGA Video Adapter is backed by 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Adds value to an Ultrabook, tablet or smartphone equipped with Micro HDMI® output, by broadening compatibility with commonly available VGA display devices (Television, Monitor, Projector)
  • Saves the time and hassle of finding a power outlet/source, by not requiring an external power adapter
Features
  • Supports output resolutions to a PC monitor or projector up to 1920x1200 (WUXGA), HDTV resolutions up to 1080p
  • Easy to use with no software required
  • Compact, lightweight, and portable design
  • Supported on any VGA display, including televisions and projectors
Applications
  • Connect your smartphone or tablet to a VGA projector or display in boardrooms, hotel rooms, in the office, or at home
Product Numbers
UPC Code 065030848824
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Converter Type Format Converter
Industry Standards HDMI®, HDCP
Connector(s)
Connector B 1 - VGA (15 pin; High Density D-Sub) Female
1 - 3.5 mm Mini-Jack (3 Position) Female
Connector A 1 - Micro HDMI (19 pin) Male
Performance
Audio Specifications 2 Channel
Maximum Analog Resolutions 1920x1200
Wide Screen Supported Yes
Physical Characteristics
Product Height 0.6 in [15 mm]
Product Width 1.8 in [45 mm]
Color Black
Enclosure Type Plastic
Product Length 10.2 in [258 mm]
Product Weight 1.2 oz [34 g]
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Packaging Information
Shipping (Package) Weight 2 oz [58 g]
What's in the Box
Included in Package 1 - Micro HDMI® to VGA Adapter Converter
Certifications, Reports and Compatibility

Related Products

DisplayPort to DVI Video Adapter Converter
DP2DVI DisplayPort to DVI Video Adapter Converter Connect a DVI monitor to a single-mode DisplayPort output from your computer
$25.99
In Stock 18260
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10 10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M Connect your DVI monitor to a DisplayPort equipped computer using a single cable
$46.99
In Stock 121
DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI DisplayPort® to HDMI® Video Adapter Converter Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
$27.99
In Stock 6806
DisplayPort® to HDMI® Active Video and Audio Adapter Converter - DP to HDMI - 1920x1200
DP2HDS DisplayPort® to HDMI® Active Video and Audio Adapter Converter - DP to HDMI - 1920x1200 Connect an HDMI® monitor to a DisplayPort® Video Source
$43.99
In Stock 650
Mini DisplayPort® to HDMI® Active Video and Audio Adapter Converter - Mini DP to HDMI - 1920x1200
MDP2HDS Mini DisplayPort® to HDMI® Active Video and Audio Adapter Converter - Mini DP to HDMI - 1920x1200 Connect an HDMI® Display to a Mini DisplayPort® Video Source
$43.99
In Stock 999
Price Drop
HDMI® / HDMI Micro to VGA Adapter Converter - HDMI Tablet to Monitor
MCHD2VGA HDMI® / HDMI Micro to VGA Adapter Converter - HDMI Tablet to Monitor Connect an HDMI® Micro-equipped Smartphone or Mobile Device to your VGA Display, or Projector
$54.99
In Stock 8958
HDMI® to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1200
HD2VGAA HDMI® to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1200 Convert an HDMI® video signal to VGA, with discrete audio output
$59.99
In Stock 584
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p Connect HDMI® enabled devices to a VGA monitor with stereo audio separation
$175.99
In Stock 412
Price Drop
HDMI® / HDMI Micro to VGA Adapter Converter - HDMI Tablet to Monitor
MCHD2VGA HDMI® / HDMI Micro to VGA Adapter Converter - HDMI Tablet to Monitor Connect an HDMI® Micro-equipped Smartphone or Mobile Device to your VGA Display, or Projector
$54.99
In Stock 8958

Accessories

Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M Connect your VGA monitor with the highest quality connection available
Coax HD15 VGA Cable - M/M
MXT101MMHQ10 10 ft Coax High Resolution VGA Monitor Cable HD15 M/M Connect your VGA monitor with the highest quality connection available
$18.99
In Stock 1231