Mini HDMI® to VGA Adapter Converter for Digital Still Camera / Video Camera - 1920x1200
MNHD2VGAEConnect a Mini HDMI® equipped Digital Camera or Tablet to your VGA Display, or Projector
The MNHD2VGAE HDMI® Mini HDMI to VGA adapter/converter actively converts an HDMI® Mini source video signal from your digital camera or tablet PC, onto a VGA projector or display. The adapter supports full 1080p resolutions, making it a convenient choice for applications requiring high-definition capability. The Mini HDMI to VGA adapter is intended for displaying user generated content such as presentations, documents, and work sheets onto a VGA projector or monitor.
The HDMI Mini/VGA adapter features a compact design, with no need for an external power source, which ensures a compact and portable solution that is easy to carry as an accessory .
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- The adapter/converter doesn't require an external power adapter, ensuring a compact and portable solution
- Simple plug-and-play installation ensures a quick and hassle-free setup
- High quality, compact design for long term durability and a minimal footprint
Features
- Supports a maximum resolution of 1920x1080 (1080p)
- No external power adapter required
Applications
- Connecting HDMI Mini-enabled devices such as your digital camera or tablet PC to a VGA projector or display
Product Numbers
| UPC Code | 065030848398 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Converter Type | Format Converter |
| Industry Standards | High Speed HDMI® |
| Ports | 1 |
| Connector(s) | |
| Connector A | 1 - Mini HDMI (19 pin) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Maximum Analog Resolutions | 1920x1200 |
| Maximum Digital Resolutions | 1920x1200 |
| Supported Resolutions | 1920x1200, 1920x1080 (1080p), 1600x1200 @ 60Hz |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Height | 0.6 in [15 mm] |
| Product Length | 6.7 in [170 mm] |
| Product Weight | 0 oz [0.1 g] |
| Product Width | 1.6 in [40 mm] |
| Power | |
| Power Adapter Included | Self Powered |
| Environmental | |
| Humidity | 40% to 85% RH Non-Condensing |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 oz [33 g] |
| What's in the Box | |
| Included in Package | 1 - Mini HDMI® to VGA Converter Adapter |
Related Products
Accessories
Downloads
Data Sheet(s)
- MNHD2VGAE_Datasheet.pdf
English - MNHD2VGAE_Datasheet-DE.pdf
Deutsch - MNHD2VGAE_Datasheet-ES.pdf
Español - MNHD2VGAE_Datasheet-FR.pdf
Français - MNHD2VGAE_Datasheet-IT.pdf
Italiano - MNHD2VGAE_Datasheet-NL.pdf
Nederlands