PCI Express HD Video Capture Card 1080p30 – HDMI / DVI / VGA / Component
PEXHDCAPCapture and convert an HDMI®, DVI, VGA or Component Audio-Video source through a PCI Express slot
The PEXHDCAP PCI Express HD Video Capture Card enables you to capture high-definition video and audio from an HDMI®, DVI or Component (1080p) source to your computer through a PCI Express expansion slot.
Support for full 1080p video input, as well as HDMI® and RCA stereo audio makes this HD capture card the perfect solution for creating digital copies of your videos for editing and compiling. The added versatility of 3 different video inputs (HDMI®, DVI, Component), plus the ability to capture VGA input using the included DVI to VGA adapter, or DisplayPort® using an active adapter, gives you the freedom to connect a multitude of audio-video devices to your computer, quickly and easily.
This PCI Express capture card supports NTSC and PAL systems, and comes complete with an easy to use video capture software suite, allowing you to record video or take still screenshots and save them to your PC.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
This Product will not record HDCP protected content.
Active DisplayPort Adapter not Included
System Requirements:
- CPU: Intel Core2 Duo (for 720p capture)
Intel Core i5 (For 1080pcapture) - Memory: 1 GB
- Video: DirectX 9.0c Compatible Graphics Card
The StarTech.com Advantage
- Versatile multi-input PCI Express card offers HDMI®, DVI, VGA and Component audio-video ports
- Full 1080p capture support delivers crystal clear, high-definition video recordings
Features
- Capture video from HDMI®, DVI, VGA, or Component input sources
- Supports HDMI or 2-channel RCA stereo audio
- Full 1080p Video Capture
- Still image capture supported
- MPEG 4 and H.264 encoding
- NTSC and PAL systems supported
- 16:9 and 4:3 Aspect Ratio
- Supports the Adobe Premiere CS5 Plug-in for editing
- DVI to VGA adapter included
Applications
- Record and convert video from camcorders, game consoles (XBox 360™) or cameras, into digital format
- Import recorded videos into your computer system for editing, to make your own your own compilations
- DVI/VGA/HDMI Screen capture
- Video/Image capture from medical instruments and displays
Product Numbers
| UPC Code | 065030845700 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Converter Type | Format Converter |
| Audio | Yes |
| Industry Standards | NTSC, PAL-M, PAL-60, PAL Video Encoding: MPEG4/H.264 |
| Chipset ID | MStar MST3367CMK |
| Connector(s) | |
| Connector A | 1 - PCI Express x1 Male |
| Connector B | 1 - Component Video (3 x RCA) Female |
| 1 - DVI-I (29 pin) Female | |
| 1 - HDMI (19 pin) Female | |
| 1 - Stereo Audio (2 x RCA) Female | |
| Performance | |
| Maximum Digital Resolutions | 1080p30 |
| Supported Resolutions | TV: 1080i/p, 720p, 576i/p, 480i/p PC: 1920x1080, 1440x900, 1280x1024, 1280x960, 1280x720, 1024x768, 800x600 |
| Audio Specifications | 16-Bit 4800Hz, HDMI Audio or RCA Stereo input |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64bit), Vista(32/64), XP(32/64) |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 4.7 in [120 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 3 oz [86 g] |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | CPU: Intel Core2 Duo (for 720p capture) Intel Core i5 (For 1080pcapture) Memory: 1 GB Video: DirectX 9.0c Compatible Graphics Card |
| Packaging Information | |
| Shipping (Package) Weight | 9.4 oz [267 g] |
| What's in the Box | |
| Included in Package | 1 - PCI Express Capture Card |
| 1 - Component / RCA Audio Breakout Cable | |
| DVI to VGA Adapter | |
| 1 - Driver / Software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PEXHDCAP.pdf
English - PEXHDCAP-FR.pdf
Français - PEXHDCAP-ES.pdf
Español - PEXHDCAP-DE.pdf
Deutsch
Data Sheet(s)
- PEXHDCAP_Datasheet.pdf
English - PEXHDCAP_Datasheet-DE.pdf
Deutsch - PEXHDCAP_Datasheet-ES.pdf
Español - PEXHDCAP_Datasheet-FR.pdf
Français - PEXHDCAP_Datasheet-IT.pdf
Italiano - PEXHDCAP_Datasheet-NL.pdf
Nederlands