Professional VGA to HDMI® Audio Video Converter with Scaler
VGA2HDMIPROConvert and scale a VGA signal to work with an HDMI® enabled display or monitor
The VGA2HDMIPRO VGA to HDMI® Audio Video Converter with scaler takes an analog VGA video signal and converts to a digital HDMI or DVI-D output. The device has a built-in scaler that will allow you to adjust the output signal to a resolution that is compatible with your HDMI (or DVI) enabled display. In addition to the video conversion, the device also features both a 3.5 mm and Toslink audio connection providing the option to output the accompanying audio combined into the HDMI output, or through a separate Toslink cable to your television or home theater receiver. A perfect solution for bridging your analog technology with a newer DVI or HDMI-enabled device while maintaining high-quality video and audio performance (up to 1900x1200 / 1080p).
The VGA to HDMI converter/scaler features an automatic native resolution detection feature that make it easy to setup and ensures broad display compatibility as well as a convenient on-screen display menu offering access to several selectable output resolutions and image adjustments giving you full control of your multimedia output.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Easy to use converter with built-in scaler to help ensure compatibility with most displays
- Allows you to convert analog audio/video to digital format avoiding costly upgrades
- Backed by StarTech.com’s 2-year warranty and free lifetime technical support
Features
- Supports input resolutions up to 1080p (HDTV) and 1900 x 1200 (PC)
- Supports input of analog audio or digital audio
- HDCP 1.1, and DVI 1.0 compliant
- Automatically detects native resolution of the connected display
Applications
- A simple solution for watching content stored on your computer, on your HDTV display
- Capture an audience’s attention at trade shows and retail environments with HD content
- Present information in the clearest possible way, in professional presentations or lectures
- Convert analog video and audio to digital HDMI® content
Product Numbers
| Dell Harmony | A2376794 |
| TechData Dis | 41386N |
| ASI Distribution USA | 81398 |
| D and H | VGA2HDMIPRO |
| Ingram Micro USA | V07166 |
| Synnex US | STA-VGA2HDMIPRO |
| UPC Code | 065030832267 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| Industry Standards | HDMI 1.2, DVI 1.0, HDCP 1.1 |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - Toslink (SPDIF; Optical) Female | |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - HDMI (19 pin) Female | |
| 1 - Stereo Audio (2 x RCA) Male | |
| 1 - Toslink (SPDIF; Optical) Female | |
| Performance | |
| Maximum Digital Resolutions | 1080p (HD) / 1900x1200 (PC) |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 4.1 in [105 mm] |
| Product Width | 3 in [76 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 21.6 oz [612 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 2.7 lb [1.2 kg] |
| What's in the Box | |
| Included in Package | 1 - VGA to HDMI Converter / Scaler |
| 1 - 4ft (1.2m) VGA Cable | |
| 1 - 6ft (1.8m) 3.5mm to RCA Cable | |
| 1 - Universal Power Adapter (US/UK/EU/AUS) | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- VGA2HDMIPRO.pdf
English - VGA2HDMIPRO-ES.pdf
Español - VGA2HDMIPRO-FR.pdf
Français
Data Sheet(s)
- VGA2HDMIPRO_Datasheet.pdf
English - VGA2HDMIPRO_Datasheet-ES.pdf
Español - VGA2HDMIPRO_Datasheet-FR.pdf
Français - VGA2HDMIPRO_Datasheet-IT.pdf
Italiano - VGA2HDMIPRO_Datasheet-NL.pdf
Nederlands