CHECKOUT Your Cart: Empty

USB S-Video and Composite Video Capture Device Cable with Audio

SVID2USB2

Capture DVDs or VHS to your PC

$74.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1516
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The SVID2USB2 USB 2.0 S-Video/Composite video Capture Cable lets you connect devices that output S-Video or Composite video to a computer through an available USB 2.0 port. The cable also features two channel RCA stereo audio inputs that let you capture the audio accompanying the S-Video or Composite video signal.

The perfect solution for bridging a computer and an S-Video or Composite video source, the capture cable offers real time MPEG 1, MPEG 2 and MPEG 4 recording. Small enough to fit in the palm of your hand, the Capture Cable is a great solution for mobile applications that integrates seamlessly with laptop and desktop computers.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Supports NTSC, PAL and SECAM input formats as well as the selection of MPEG, WMV or AVI output file types offering flexibility
  • Small, lightweight, USB powered device provides a sleek and portable video capture solution
  • Free lifetime StarTech.com technical support
Features
  • Small and lightweight for portability or on the go applications
  • USB 2.0 transfer rates for high quality video capturing
  • Choose from MPEG 1 / MPEG 2 / MPEG 4 video encoding
  • Up to 30 fps motion capture capability at maximum resolution of 720x480(NTSC) / 720x576(PAL)
  • Snapshot function allows you to capture still images
  • Control brightness, contrast, and sharpness
  • USB powered device - requires no external power adapter
  • Supports NTSC, PAL, and SECAM
Applications
  • Convert VHS home movies to digital format
  • Import recorded videos into your computer system for editing and make your own compilation
  • Connect your VCR, camcorder, or any other analog video source to your desktop or notebook PC and capture your audio/video in MPEG 1/2/4 format
Product Numbers
Dell Harmony A1260966
TechData Dis 47447B
ASI Distribution USA 81692
D and H SVID2USB2
Ingram Micro USA M21596
Synnex US STA-SVID2USB2
UPC Code 065030822787
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Industry Standards Video input - NTSC, PAL, SECAM
File Encoding - MPEG 1, MPEG 2, MPEG 4
Connector(s)
Connector A 1 - USB A (4 pin) Male
Connector B 1 - Composite Video (1 x RCA) Female
1 - S-Video (4 pin; Mini-DIN) Female
1 - Stereo Audio (2 x RCA) Female
Performance
Maximum Data Transfer Rate 480Mbps
Maximum Analog Resolutions 720x480(NTSC) / 720x576(PAL)
Software
OS Compatibility Windows® 8 (32/64bit), 7 (32/64bit), Vista(32/64), XP(32/64), 2000
Physical Characteristics
Color Black
Cable Length 34 in [864 mm]
Product Length 42 in [1067 mm]
Product Width 1.2 in [30 mm]
Product Height 0.5 in [12 mm]
Product Weight 2.7 oz [76 g]
Special Notes / Requirements
Note USB audio input is only supported with Windows XP and later. Previous operating systems will require audio input through a line in jack built-in to your sound card
Packaging Information
Shipping (Package) Weight 1 lb [0.5 kg]
What's in the Box
Included in Package 1 - USB Video Capture Cable
1 - Software CD
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Accessories

Premium 3.3 ft (1m) RCA Audio Cable
ZENAUDLR1 Premium 3.3 ft (1m) RCA Audio Cable Deliver premium quality audio connections between your home theatre devices
$28.99
In Stock 10
Premium 6.6 ft (2m) RCA Audio Cable
$32.99
In Stock 29
Premium 3.3 ft (1m) S-Video Cable
$24.99
In Stock 91
Premium 6.6 ft (2m) S-Video Video Cable
$19.99
In Stock 20
Premium 3.3 ft (1m) Composite Video Cable
$17.99
In Stock 369
Premium 6.6 ft (2m) Composite Video Cable
$23.99
In Stock 256

Downloads

Driver(s):
Manual(s):
Data Sheet(s)