VGA to HDMI® Video Converter with Audio
VGAHD2HDMIConnect a PC with VGA output to work with an HDMI® enabled display or monitor
The VGA2HDMI VGA HD to HDMI® video converter with Audio allows you to convert an analog RCA audio signal and VGA video to a single HDMI cable. A great way to adapt your PC video signal enabling you to view multimedia content from your computer on your HDTV the way it was meant to be seen and heard.
This HD15/VGA (with RCA Audio) to HDMI format converter is a great way to wow your audience with the full power of digital content, supporting input resolutions of up to 1080p for HD and 1600x1200 for PC. The VGAHD2HDMI device also supports converting a Component signal to HDMI using the included Component to VGA adapter cable.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Allows you to convert analog audio/video to digital format, avoiding costly upgrades
- Rugged metal enclosure and solid construction provides durability for years of use
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Supports YPbPr (component input), RGBHV input and HD15 PC VGA input
- Supports input resolutions up to 1080p (HDTV) and 1600 x 1200 (PC)
- Rugged metal enclosure
- Includes Component to VGA adapter cable
Applications
- A simple solution for watching content stored on your computer, on your HDTV display
- Remove clutter at the back of your monitor/display, by replacing multiple cables with a single HDMI® cable
- Capture an audience’s attention at trade shows and retail environments with HD content
- Present information in the clearest possible way, in professional presentations or lectures
- A perfect fit for your home theater configuration
Product Numbers
| Dell Harmony | A0757959 |
| TechData Dis | 04428B |
| ASI Distribution USA | 83001 |
| D and H | VGAHD2HDMI |
| Ingram Micro USA | J46116 |
| Synnex US | STA-VGAHD2HDMI |
| UPC Code | 065030817622 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| Connector(s) | |
| Connector A | 1 - Stereo Audio (2 x RCA) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Connector B | 1 - HDMI (19 pin) Female |
| Performance | |
| Supported Resolutions | Maximum of 1080p for HD Input, and 1600x1200 for PC input |
| Physical Characteristics | |
| Color | Black |
| Product Length | 4.1 in [105 mm] |
| Product Width | 3 in [76 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 1.3 lb [0.6 kg] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - PC/HD to HDMI Converter with Audio |
| 1 - VGA to Component (RCA) Breakout Cable | |
| 1 - Universal Power Adapter (US/UK/EU/AUS) | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- VGAHD2HDMI.pdf
English - VGAHD2HDMI-ES.pdf
Español - VGAHD2HDMI-FR.pdf
Français
Data Sheet(s)
- VGAHD2HDMI_Datasheet.pdf
English - VGAHD2HDMI_Datasheet-ES.pdf
Español - VGAHD2HDMI_Datasheet-FR.pdf
Français - VGAHD2HDMI_Datasheet-IT.pdf
Italiano - VGAHD2HDMI_Datasheet-NL.pdf
Nederlands