VGA to Component (YPbPr) Video Converter
VGA2CPNTThis VGA to Component (YPbPr) Video Converter allows you to convert a VGA signal (VGA, 640x480) and XGA signal(XGA, 1024x768) to component (YPbPr) video.
Installation couldn't be simpler - this product allows you to use a completely hardware solution to convert VGA video to Component, which requires no driver or software installation.
Please note that the VGA to Component (YPbPr) Video Converter does not provide video scaling. Scaling will have to be performed by the display being used; for example, a 1024x768 signal will need to be scaled to 720p by the display.
The StarTech.com Advantage
- Easy setup and installation
- Free StarTech.com lifetime technical support
Features
- Convert a VGA signal to a component signal.
- Output a component signal to standard and high definition televisions using 480i/480p/720p
Product Numbers
| Dell Harmony | A0963885 |
| UPC Code | 065030817523 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Female |
| Connector B | 1 - Component Video (4 x RCA; RGBHV) Female |
| Performance | |
| Supported Resolutions | Input - VGA (640x480), XGA (1024x768), and YPbPr Output - 480p and 720p |
| Physical Characteristics | |
| Enclosure Type | Aluminum |
| Product Length | 4.1 in [105 mm] |
| Product Width | 3 in [7.6 cm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 14.1 oz [400 g] |
| Indicators | |
| LED Indicators | 1 - Power LED |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - VGA to component converter |
| 1 - Universal Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- VGA2CPNT.pdf
English
Data Sheet(s)
- VGA2CPNT_Datasheet.pdf
English - VGA2CPNT_Datasheet-ES.pdf
Español - VGA2CPNT_Datasheet-FR.pdf
Français - VGA2CPNT_Datasheet-IT.pdf
Italiano - VGA2CPNT_Datasheet-NL.pdf
Nederlands