Composite and S-Video to VGA Video Converter for Computer Monitors
COMP2VGAConvert a Composite or S-Video source signal from your Game Console, VCR or DVD Player to VGA
This Composite and S-Video to VGA Video Converter lets you play console video games on your computer monitor! With StarTech.com's for Computer Monitors Video Game Jockey, there’s no more waiting to use the TV. Simply connect your Xbox®, Playstation 2®, GAMECUBE™, Dreamcast™, or other game console to the Video Game Jockey, then plug into your computer monitor, and it’s game on!
An economical solution that saves the expense of a separate TV and frees up your workspace, the Composite/S-Video to VGA converter supports full audio pass through via your PC speakers or headphones and switches from PC to game display with the push of a button - the adapter even works when the computer is powered off!
A versatile video solution, the Composite/S-Video to VGA converter is also a great way to connect VCRs, DVD players and camcorders to your monitor.
Backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Save money! Play video games on your computer monitor with no need for another TV
- Keep your game gear together in one place, right at your desktop
- Easy one-time plug and play set up requires no drivers
- Compatible with all game consoles
Features
- Compatible anywhere in the world, with automatic NTSC and PAL video signals detection
- Convenient push-button switching between game display and PC display
- Easy one-time plug and play set up requires no drivers
- Audio pass through with amplified (active) speakers
- Supports composite (RCA) and S-video input
- Also allows VCRs, DVDs and video cameras to connect to monitor
- Includes all necessary cables for instant out of the box set up
- Superior video resolution - 1280 x 1024 @ 60Hz
Applications
- Connects any commercial game console or VCR/DVD to a VGA monitor
Product Numbers
| Dell Harmony | A0950951 |
| TechData Dis | 294873 |
| ASI Distribution USA | 82827 |
| D and H | COMP2VGA |
| Ingram Micro USA | 071583 |
| Synnex US | STA-COMP2VGA |
| UPC Code | 065030789424 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - Composite Video (1 x RCA) Female | |
| 1 - S-Video (4 pin; Mini-DIN) Female | |
| 1 - Stereo Audio (2 x RCA) Female | |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| Performance | |
| Maximum Analog Resolutions | 1280 x 1024 |
| Supported Resolutions | NTSC - 720 x 480 PAL - 720 x 576 |
| Frequency Range | NTSC Horizontal = 31.4685KHz Vertical = 60 Hz PAL Horizontal = 31.25 KHz Vertical = 50 Hz |
| Physical Characteristics | |
| Color | Black |
| Product Length | 6.5 in [165 mm] |
| Product Width | 4 in [101 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 0.5 lb [0.2 kg] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 100~125 AC |
| Input Current | 0.1 A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.9 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - Composite/Svideo to VGA Converter |
| 1 - 3.5mm audio cable | |
| 1 - VGA cable | |
| 1 - AC Adapter | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- COMP2VGA.pdf
English
Data Sheet(s)
- COMP2VGA_Datasheet.pdf
English - COMP2VGA_Datasheet-ES.pdf
Español - COMP2VGA_Datasheet-FR.pdf
Français - COMP2VGA_Datasheet-IT.pdf
Italiano - COMP2VGA_Datasheet-NL.pdf
Nederlands