CHECKOUT Your Cart: Empty

DVI Video Extender Equalizer

DVIEQ
$49.99 USD
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area
Extend a DVI video signal by up to 120ft (40m), while maintaining a full 1080p resolution with no signal loss or noise.

The DVI Equalizer is designed to sit at the halfway point of your DVI cable run. Attach a DVI cable up 60ft (20m) from the source to the equalizer and another 60ft (20m) cable to your display / projector. The DVIEQ offers a total extension up to 120ft (40m) for DVI video.

Features
  • Extends cable reach to 40 meters. 20 meters from the source to the equalizer plus 20 meters from the equalizer to the projector, TV/monitor.
  • HDCP compliant.
  • Plug and play, easy to install.
  • Maintains high DVI single link video resolution up to UXGA/1080p
  • Provides 8 dB input equalization to compensate for cable transmission loss.
  • Can be powered directly from the cable, or if using it for long distances, it is recommended to use the external power adapter
  • Features an On/Off switch for signal enhancement
Applications
  • Will eliminate digital noise (sparkles) to ensure you recieve a DVI HD resolutions up to UXGA or 1080p.
  • Ideal for adding that extra distance with using DVI cables. Get the signal quality you want with the DVIEQ
Product Numbers
Dell Harmony A2125393
UPC Code 065030824378
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Ports 1
Cabling DVI
Connector(s)
Connector A 1 - DVI-I (29 pin) Female
Connector B 1 - DVI-I (29 pin) Female
Performance
General Specifications PC: VGA, SVGA, XGA, SXGA, UXGA up to 165MHz HD: 480i/576i, 480p/576p, 720p, 1080i. 1080p
1.65 Gbps (single link)
40m / 120ft
5V 2A center positive power adapter
HDCP is compliant with HDCP 1.1 downward compatible to HDCP 1.0
Up to 165 MHz
Physical Characteristics
Color Silver
Packaging Information
Shipping (Package) Weight 1 lb [0.5 kg]
What's in the Box
Included in Package 1 - DVI Equalizer Box
1 - 5V DC Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Accessories

Dual Link DVI-I Extension Cable M/F
DVIIDMF6 6 ft Dual Link Digital Analog DVI-I Extension Cable - M/F Provides a high speed, crystal clear connection between your DVI devices
Dual Link DVI-I Extension Cable M/F
DVIIDMF10 10 ft DVI-I Dual Link Digital Analog Monitor Extension Cable M/F Provides a high speed, crystal clear connection between your DVI devices
$22.99
In Stock 112
Dual Link DVI-I Cable - M/M
DVIIDMM15 15 ft DVI-I Dual Link Digital Analog Monitor Cable M/M Provides a high speed, crystal clear connection between your DVI devices
$29.99
In Stock 106

Downloads

Manual(s):
Data Sheet(s)