Component Video Extender over Cat 5
CPNTUTPEXTExtend a Component(YPbPr) video signal up to 200 meters (660 feet) using Cat 5 cabling
This Component Video (YPbPr) Cat5 Extender lets you extend Component video signals up to 200m (656ft) over Category 5 cable.
The extension is comprised of two extender units that can be used interchangeably - one is installed near the video signal source, the other to be placed near the desired display, up to an impressive 200m away.
With no software or power adapter required, installation and setup is quick and hassle-free.
The Component Video over Cat 5 extender includes a mounting kit for wall or cabinet installation, and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- No software or power adapter required for easy installation
- Includes mounting kit for permanent installations.
Features
- No software or power adapter required for easy installation
- Mounting kit included for easy wall installation
- Works with shielded twisted pair (STP) and unshielded twisted pair (UTP) Cat5 cable
- Offers a high quality component video signal for use on plasma and LCD displays
Applications
- To be used in home or commercial applications as a fast, and cost-effective means of connecting component video equipment.
- Ideal for classrooms, projectors, convention facilities, and retail displays.
Product Numbers
| Dell Harmony | A0963820 |
| TechData Dis | 08672B |
| ASI Distribution USA | 88166 |
| D and H | CPNTUTPEXT |
| Ingram Micro USA | K51967 |
| Synnex US | STA-CPNTUTPEXT |
| UPC Code | 065030820714 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP or better |
| Audio | No |
| Daisy-Chain | No |
| Connector(s) | |
| Local Unit Connectors | 1 - Component Video (3 x RCA) Female |
| 1 - RJ-45 Female | |
| Remote Unit Connectors | 1 - Component Video (3 x RCA) Female |
| 1 - RJ-45 Female | |
| Performance | |
| Max Distance | 200 m / 660 ft |
| Maximum Analog Resolutions | 1080i |
| Supported Resolutions | 1080i, 720p, 480i, 480p |
| Physical Characteristics | |
| Color | Black |
| Product Length | 4.3 in [110 mm] |
| Product Width | 3 in [7.7 cm] |
| Product Height | 0.9 in [24 mm] |
| Product Weight | 16.2 oz [460 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - Local Unit |
| 1 - Remote Unit | |
| 2 - Mounting Kits | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- CPNTUTPEXT.pdf
English
Data Sheet(s)
- CPNTUTPEXT_Datasheet.pdf
English - CPNTUTPEXT_Datasheet-ES.pdf
Español - CPNTUTPEXT_Datasheet-FR.pdf
Français - CPNTUTPEXT_Datasheet-IT.pdf
Italiano - CPNTUTPEXT_Datasheet-NL.pdf
Nederlands
















