Wireless Infrared IR Remote Extender - Up to 115 ft
IREXTExtend IR remote control signals up to 35 meters (115feet) wirelessly
StarTech.com's IR Remote Control Extender allows you to extend remote control of devices at distances of up to 35m (115ft.), using a radio frequency that can operate through walls, doors, and around corners, etc.
The remote control extender lets you control your A/V devices from greater distances or even from another room, allowing added configuration versatility for multi-room or outdoor applications, without having to move within range of your remote controlled device.
The remote control extender is comprised of two units - one local IR remote extender, which accepts the incoming IR signal from the remote control and wirelessly transmits it to the second IR remote control extender unit positioned near the controlled device.
Designed for reliability, the remote control extender is backed by StarTech.com's 2-year warranty and free lifetime technical support.
Features
- Operates your home theater system from up to 35m away
- Extends any IR remote control
Applications
- Take control of any consumer electronics product from a different room
- Works with DVD players, satellite receivers, cable boxes, and any other infrared operated device
Product Numbers
| Dell Harmony | A1152892 |
| TechData Dis | 47413B |
| ASI Distribution USA | 87801 |
| D and H | IREXT |
| Ingram Micro USA | M03000 |
| Synnex US | STA-IREXT |
| UPC Code | 065030821308 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Wireless |
| Performance | |
| Max Distance | 35 m / 115 ft |
| Frequency | Transmission: 418MHz Receiver Tuning: 38 KHz |
| Physical Characteristics | |
| Product Length | 4.1 in [103 mm] |
| Product Width | 2.8 in [71 mm] |
| Product Height | 1.4 in [36 mm] |
| Product Weight | 2.8 oz [80 g] |
| Power | |
| Power Adapter Included | Two |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - IREXT transmitter |
| 1 - IREXT receiver | |
| 1 - IR extender probe | |
| 2 - 12VDC, 150mA power adapters | |
Downloads
Manual(s):
- IREXT.pdf
English
Data Sheet(s)
- IREXT_Datasheet.pdf
English - IREXT_Datasheet-ES.pdf
Español - IREXT_Datasheet-FR.pdf
Français - IREXT_Datasheet-IT.pdf
Italiano - IREXT_Datasheet-NL.pdf
Nederlands