VGA Video Extender over Cat5 (ST121 Series)
ST121UTPExtend and distribute a VGA signal to 2 local, and 2 remote displays over Cat5 or better cabling
The ST121UTP VGA Video Extender over Cat5 allows you to extend your VGA video signal by up to 150 meters (500 feet) and connect up to 4 displays (2 local and 2 remote) from that single source. The ST121UTP is a bundled kit including both a local transmitter and a remote receiver unit, offering a complete solution for scenarios in which remote monitor displays are required.
The local unit features a single VGA input as well as two VGA outputs giving you the ability to view and split your source VGA signal to two independent displays locally. The VGA video signal is then sent over standard 4 pair Category 5 or better UTP cable to the remote unit which also features two additional VGA outputs giving you the freedom to display your VGA source on up to four monitors in total.
The included a mounting bracket for the ST121UTP receiver provides versatile mounting options such as a wall, desk or cabinet.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Cat5 extension design allows you to make use of existing Cat 5 or better wiring infrastructure
- Extends the connection distance of VGA displays by up to 500 feet (150 meters) offering flexibility in the placement of your equipment
Features
- Consists of 1 Base unit for the local display, and 1 Remote unit for the remote display (up to 2 monitors can be connected at each location)
- Extends video cables by up to 500 ft. (150m)
- Uses standard Category 5 straight-wired, twisted-pair, network patch cable for economical and reliable data transmission
- Included mounting brackets
Applications
- Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
- Ideal for digital signage applications in financial, educational, and business sectors
- Extend your display across harsh environment industrial sites
- Perfect for video conferencing solutions in boardrooms and office settings
- Optimize placement of your demo stations at tradeshows and in auditoriums
Product Numbers
| Dell Harmony | A0080234 |
| TechData Dis | 899573 |
| ASI Distribution USA | 81489 |
| D and H | ST121UTP |
| Ingram Micro USA | 006986 |
| Synnex US | STA-ST121UTP |
| UPC Code | 065030791236 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5e UTP or better |
| Audio | No |
| Daisy-Chain | No |
| Connector(s) | |
| Local Unit Connectors | 1 - RJ-45 Female |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| 2 - VGA (15 pin; High Density D-Sub) Female | |
| Remote Unit Connectors | 1 - RJ-45 Female |
| 2 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Max Distance | 150 m / 500 ft |
| Supported Resolutions | 1440x900 @ 150ft / 50m 1280x1024 @ 300ft / 100m 1024x768 @ 500ft / 150m |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 2.4 in [60 mm] |
| Product Width | 3.3 in [83 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 6.4 oz [181 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 2.5 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Local VGA Extender Unit |
| 1 - Remote VGA Extender Unit | |
| 1 - Mounting Bracket for Receiver (w/ screws) | |
| 2 - Sets Rubber Feet | |
| 2 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST121UTP.pdf
English - ST121UTP-FR.pdf
Français
Data Sheet(s)
- ST121UTP_Datasheet.pdf
English - ST121UTP_Datasheet-ES.pdf
Español - ST121UTP_Datasheet-FR.pdf
Français - ST121UTP_Datasheet-IT.pdf
Italiano - ST121UTP_Datasheet-NL.pdf
Nederlands


























