USB DVI VGA External Dual or Multi Monitor Video Adapter
USB2DVIEUSB 2.0 to DVI Multi-Display Adapter
This USB to DVI/VGA Multi-Monitor External Video Adapter acts as an external video card for any USB 2.0 laptop or desktop computer. The external video adapter converts a USB 2.0 port into a DVI-I port - providing high quality dual display or multi-monitor capability that allows you to mirror or extend the desktop shown on the existing display as needed.
For an even more versatile multi display configuration, up to five USB to DVI/VGA video adapters can be connected to the same computer simultaneously, allowing for a total of five USB connected DVI monitors to display video from a single computer.
The USB to DVI/VGA External Multi Monitor Video Adapter can also be connected to VGA monitors using the included DVI to VGA adapter, and can be connected to an HDMI display using a DVI to HDMI Adapter (HDMIDVIFM - Not included).
The StarTech.com Advantage
- An easy, simple to use solution for connecting multiple displays all through a USB 2.0 port.
Features
- Add a secondary display adapter and extend your desktop/notebook display without taking apart your computer to install a new video card
- No power adapter required and easy to install
- Supports resolutions up to 1600x1200 and 1680x1050(for widescreen / format displays) @ 32 bits
- Acts as an external video card connected through USB 2.0
Applications
- Excellent solution for notebooks enabling the connection of multiple adapters to multiple displays (up to six monitors, including notebook display).
- Run multiple applications on different screens, check your email on one display and work on a document in the other.
- Run in extended mode where your desktop can span across multiple screens or mirror you image as if you were using a video splitter.
Product Numbers
| Dell Harmony | A2034693 |
| UPC Code | 065030828505 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Memory | 16MB RAM |
| Chipset ID | MCT Corp. Trigger 1 |
| Output Signal | DVI-I (DVI Digital/Analog) |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - DVI-I (29 pin) Female |
| Performance | |
| Supported Resolutions | Standard(16/32-bit) 1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600 Widescreen 1920x1200(16-bit), 1920x1080(16-bit), 1680x1050(16/32), 1440x900(16/32), 1280x800(16/32), 1280x768(16/32) |
| Wide Screen Supported | Yes |
| Software | |
| OS Compatibility | Windows 2000/XP, Vista 32/64 bit |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.5 in [90 mm] |
| Product Width | 1.9 in [48 mm] |
| Product Height | 0.9 in [23.5 mm] |
| Product Weight | 2.6 oz [73 g] |
| Special Notes / Requirements | |
| System and Cable Requirements | Available USB 2.0 port 1.2GHz or higher CPU 512MB RAM 30MB Hard Drive space |
| Note | Connect a maximum of five USB2DVIE adapters on a single PC |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - USB to DVI Adapter |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- USB2DVIE.pdf
English
Data Sheet(s)
- USB2DVIE_Datasheet.pdf
English - USB2DVIE_Datasheet-ES.pdf
Español - USB2DVIE_Datasheet-FR.pdf
Français - USB2DVIE_Datasheet-IT.pdf
Italiano - USB2DVIE_Datasheet-NL.pdf
Nederlands










