10 ft Premium Stereo Audio Cable RCA - M/M
AUDIORCA10This 10ft Premium RCA Audio Cable offers high-quality construction to ensure crystal-clear audio for your home theater system or audio applications.
The RCA Audio Cable features gold-plated connectors, a durable yet flexible PVC Jacket for easy installation and excellent strain protection.
Backed by Lifetime Warranty, our Premium 10ft RCA Audio cable is guaranteed to provide long-lasting performance.
The StarTech.com Advantage
- Premium cable with gold plated connectors ensures high-quality audio performance
- Replace worn-out or missing stereo audio cables with this high quality, 10ft Premium Stereo Audio Cable RCA
- Backed by StarTech.com's lifetime warranty
Product Numbers
| TechData Dis | 61913H |
| ASI Distribution USA | 87812 |
| Ingram Micro USA | N31067 |
| Synnex US | STA-AUDIORCA10 |
| UPC Code | 065030807920 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 lb [0.4 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AUDIORCA10_Datasheet.pdf
English - AUDIORCA10_Datasheet-ES.pdf
Español - AUDIORCA10_Datasheet-FR.pdf
Français - AUDIORCA10_Datasheet-IT.pdf
Italiano - AUDIORCA10_Datasheet-NL.pdf
Nederlands















