20 ft Premium Stereo Audio Cable RCA - M/M
AUDIORCA20This 20ft Premium RCA Audio Cable offers high-quality construction to ensure crystal-clear audio for your home theater system or audio applications.
The RCA Audio Cable features gold-plated connectors, a durable yet flexible PVC Jacket for easy installation and excellent strain protection.
Backed by Lifetime Warranty, our Premium 20ft RCA Audio cable is guaranteed to provide long-lasting performance.
The StarTech.com Advantage
- Premium cable with gold plated connectors ensures high-quality audio performance
- Allows you to postion your home theater components up to 20ft apart
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro USA | Q43001 |
| Synnex US | STA-AUDIORCA20 |
| UPC Code | 065030807951 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 20 ft [6.1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.7 lb [0.8 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AUDIORCA20_Datasheet.pdf
English - AUDIORCA20_Datasheet-ES.pdf
Español - AUDIORCA20_Datasheet-FR.pdf
Français - AUDIORCA20_Datasheet-IT.pdf
Italiano - AUDIORCA20_Datasheet-NL.pdf
Nederlands









