24in MPC2 CD-ROM Audio Cable F/F - Bulk
CDAUDIO2BULK $5.99 USD
In Stock: United States : 4
Prices may be lower from Resellers: View all Resellers View all Distributors
This durable 24in MPC2 CD-ROM Audio Cable lets you connect a CD-ROM audio output to a sound card. Backed by Lifetime Warranty.
The StarTech.com Advantage
- Allows greater flexibility in the positioning of optical drives and sound cards
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| UPC Code | 065030789233 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - MPC2 (4 pin; Audio) Female |
| Connector B | 1 - MPC2 (4 pin; Audio) Female |
| Physical Characteristics | |
| Product Length | 24 in [609.6 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 24in MPC2 CD-ROM Audio Cable F/F - Bulk |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CDAUDIO2BULK_Datasheet.pdf
English - CDAUDIO2BULK_Datasheet-ES.pdf
Español - CDAUDIO2BULK_Datasheet-FR.pdf
Français - CDAUDIO2BULK_Datasheet-IT.pdf
Italiano - CDAUDIO2BULK_Datasheet-NL.pdf
Nederlands

