Clearance
5 ft MIDI Audio Cable
MIDI $0.89 USD
In Stock: United States : 9
StarTech.com has a wide variety of cables of different lengths with a lifetime warranty. Enrich your multimedia experiences with our Audio and Game Cables.
Product Numbers
| Dell Harmony | A1240191 |
| UPC Code | 065030778893 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Physical Characteristics | |
| Cable Length | 5 ft [1.5 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 5 Ft. MIDI Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MIDI_Datasheet.pdf
English - MIDI_Datasheet-ES.pdf
Español - MIDI_Datasheet-FR.pdf
Français - MIDI_Datasheet-IT.pdf
Italiano - MIDI_Datasheet-NL.pdf
Nederlands







