6 ft 3.5mm to 2x 3.5mm PC Speaker Audio Cable M/F
MUY6MFF $7.99 USD
In Stock: United States : 275
This high quality 6ft stereo audio cable features one 3.5mm connector on one end and two on the other, allowing two sets of speakers to be connected to a single audio source.
The StarTech.com Advantage
- 90% Spiral Wrapped Connector-provides shielding against EMI and RFI interference
- Y adapter allows you to split a signal or adapt from one connection to another
Features
- Gold Terminals ensure long lasting, corrosion free connections
- Fully molded-strain relief for maximum flexibility
- High quality 26AWG
Applications
- Splits 1 headphone jack into 2
- Allows 2 sets of stereo speakers to be used with a single PC sound card
Product Numbers
| UPC Code | 065030783316 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. Headphone Jack Y Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MUY6MFF_Datasheet.pdf
English - MUY6MFF_Datasheet-ES.pdf
Español - MUY6MFF_Datasheet-FR.pdf
Français - MUY6MFF_Datasheet-IT.pdf
Italiano - MUY6MFF_Datasheet-NL.pdf
Nederlands




