6 ft Premium Stereo Audio Cable RCA - M/M
AUDIORCA6This 6ft Premium RCA Audio Cable offers high-quality construction to ensure crystal-clear audio for your home theater system or audio applications.
The RCA Audio Cable features gold-plated connectors, a durable yet flexible PVC Jacket for easy installation and excellent strain protection.
Backed by Lifetime Warranty, our Premium 6ft RCA Audio cable is guaranteed to provide long-lasting performance.
The StarTech.com Advantage
- Gold plated Premium RCA audio cable designed for today’s audio and home theater applications
- High resolution RCA Cable offers the most accurate audio signal transfer for maximum audio clarity and resolution
- Backed by StarTech.com’s lifetime warranty
Features
- Gold plated heavy duty connectors
- Ultra flexible PVC Jacket for easy installation
- Connectors provide excellent strain relief that keeps your cable intact
- High resolution, low loss Audio delivers the clearest and smoothest sound from your audio/video device
- Color coded connectors for easy installation
- Connect equipments with RCA audio jacks to televisions, projectors and other video equipments with RCA input jacks
Applications
- Works with TVs, VCRs, DVD players and satellite receivers with RCA connectors
Product Numbers
| Ingram Micro USA | Q44180 |
| Synnex US | STA-AUDIORCA6 |
| UPC Code | 065030807906 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AUDIORCA6_Datasheet.pdf
English - AUDIORCA6_Datasheet-ES.pdf
Español - AUDIORCA6_Datasheet-FR.pdf
Français - AUDIORCA6_Datasheet-IT.pdf
Italiano - AUDIORCA6_Datasheet-NL.pdf
Nederlands













