75 ft Premium Stereo Audio Cable RCA - M/M
AUDIORCA75This 75ft Premium RCA Audio Cable offers high-quality construction to ensure crystal-clear audio for your home theater system or audio applications.
The RCA Audio Cable features gold-plated connectors, a durable yet flexible PVC Jacket for easy installation and excellent strain protection.
Backed by Lifetime Warranty, our Premium 75ft RCA Audio cable is guaranteed to provide long-lasting performance.
The StarTech.com Advantage
- Extend the reach between your home theatre systems by 75 feet
- Replace worn-out or missing stereo audio cables with this high quality, 75 ft Premium Stereo Audio Cable RCA
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A0963958 |
| TechData Dis | 46035K |
| Ingram Micro USA | NE7848 |
| Synnex US | STA-AUDIORCA75 |
| UPC Code | 065030808002 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 75 ft [22.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 5.9 lb [2.7 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AUDIORCA75_Datasheet.pdf
English - AUDIORCA75_Datasheet-ES.pdf
Español - AUDIORCA75_Datasheet-FR.pdf
Français - AUDIORCA75_Datasheet-IT.pdf
Italiano - AUDIORCA75_Datasheet-NL.pdf
Nederlands













