Premium 6.6 ft (2m) Sub-woofer Audio Cable
ZENSUBWFR2The ZENSUBWFR2 Sub-woofer Audio Cable offers a high quality audio interconnect, perfect for connecting Amplified Active Sub-woofers, Receivers, and Home Theater Surround Sound Systems.
Constructed to outperform the competition, our Sub-woofer Audio cables deliver clear, responsive low frequency sound reproduction - worthy of the investment you have made in your equipment.
Cable ZEN cables include a unique color-coding stripe and cable management system that simplifies connections and keeps your setup organized and easy to manage.
The StarTech.com Advantage
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Synnex US | STA-ZENSUBWFR2 |
| UPC Code | 065030812559 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - Subwoofer Audio (1 x RCA) Male |
| Connector B | 1 - Subwoofer Audio (1 x RCA) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 6.6 ft [2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ZENSUBWFR2_Datasheet.pdf
English - ZENSUBWFR2_Datasheet-ES.pdf
Español - ZENSUBWFR2_Datasheet-FR.pdf
Français - ZENSUBWFR2_Datasheet-IT.pdf
Italiano - ZENSUBWFR2_Datasheet-NL.pdf
Nederlands











