Premium 9.8 ft (3m) RCA Audio Cable
ZENAUDLR3The ZENAUDLR3 RCA Audio cable provides a crystal clear audio interconnect that is perfect for connecting TVs, DVD Players, Home Theater PCs (HTPCs), HDTV Switches, Desktop Computers or any other equipment that uses RCA connectors.
Constructed to outperform the competition, our RCA audio cables deliver clear, responsive sound reproduction worthy of the investment you have made in your equipment.
Cable ZEN cables include a unique color-coding stripe and cable management system that simplifies connections and keeps your setup organized and easy to manage.
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by a lifetime warranty
The StarTech.com Advantage
- Gold plated Preminum RCA audio cable designed for today's audio and home theatre applications
- High resolution RCA Cable offers the most accurate audio signal transfer for maximum audio clarity and resolution
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A0577087 |
| TechData Dis | 42605B |
| Ingram Micro USA | NE7890 |
| Synnex US | STA-ZENAUDLR3 |
| UPC Code | 065030812399 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 9.8 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.4 lb [0.6 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ZENAUDLR3_Datasheet.pdf
English - ZENAUDLR3_Datasheet-ES.pdf
Español - ZENAUDLR3_Datasheet-FR.pdf
Français - ZENAUDLR3_Datasheet-IT.pdf
Italiano - ZENAUDLR3_Datasheet-NL.pdf
Nederlands















