CHECKOUT Your Cart: Empty

DisplayPort Gender Changer - M/M

GCDPMM

Turn a DisplayPort® extension cable into a standard DisplayPort male-male cable

$29.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 74
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This DisplayPort gender changer converts the female DisplayPort port provided by an DP extension cable into a male connector, allowing you to turn the extension cable into a standard DisplayPort male-male cable.

The gender changer features gold-plated connectors and a latching design to prevent detaching from the cable.

Backed by Lifetime Warranty.

The StarTech.com Advantage
  • Add space for your DB9 port with this Right Angled DB9 male serial to standard female DB9 serial connector, it allows you to connect a serial device where connection space is limited
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Features
  • Attractive design, with secure, latching connectors
Applications
  • Allows conversion of extension cables into regular cables
Product Numbers
Dell Harmony A3287712
TechData Dis 01887S
ASI Distribution USA 86097
Ingram Micro USA CC8695
Synnex US STA-GCDPMM
UPC Code 065030835589
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Male
Physical Characteristics
Color Blue
Product Length 2.2 in [55 mm]
Packaging Information
Shipping (Package) Weight 0 lb [0 kg]
What's in the Box
Included in Package 1 - DisplayPort Gender Changer - M/M
Certifications, Reports and Compatibility

Related Products

DisplayPort® Cable with Latches - M/M
DISPLPORT6L 6 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$27.99
In Stock 5818
DisplayPort® Cable with Latches - M/M
DISPLPORT10L 10 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$34.99
In Stock 1037
DisplayPort® Cable with Latches - M/M
DISPLPORT35L 35 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$166.99
In Stock 50

Downloads

Data Sheet(s)