CHECKOUT Your Cart: Empty
Cables / Audio-Video Cables / HDMI® / HDMIDVIFM

HDMI® to DVI-D Video Cable Adapter - F/M

HDMIDVIFM

Connect DVI capable devices to HDMI®-enabled devices and vice versa

$14.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1406
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The HDMIDVIFM HDMI® to DVI-D Video Cable Adapter features one female HDMI connector and one DVI-D dual link male connector, allowing you to connect DVI capable devices to HDMI-enabled devices and vice versa.

Designed and constructed to provide a dependable HDMI to DVI connection, this high quality cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • A cost-effective way of connecting DVI-D devices to HDMI®-enabled devices and vice versa
  • Eliminates the need for multiple cables and clutter
  • Backed by StarTech.com lifetime warranty
Features
  • Convert DVI-D to HDMI®
  • Convert HDMI to DVI-D
Applications
  • Connect HDMI®-capable devices to DVI-D devices
  • Connect DVI-D devices to HDMI-capable devices
Product Numbers
Dell Harmony A0963879
TechData Dis 07311B
ASI Distribution USA 87855
D and H HDMIDVIFM
Ingram Micro USA CH4506
Synnex US STA-HDMIDVIFM
UPC Code 065030811385
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Color Black
Product Length 2 in [50 mm]
Product Width 1.6 in [40 mm]
Product Height 0.6 in [15 mm]
Product Weight 0.1 lb [0 kg]
Packaging Information
Shipping (Package) Weight 0.1 lb [0 kg]
What's in the Box
Included in Package 1 - HDMI to DVI-D Video Cable Adapter - F/M
Certifications, Reports and Compatibility

Related Products

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6 6 ft HDMI® to DVI-D Cable - M/M Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
$20.99
In Stock 1525