close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

High Speed HDMI® - HDMI to HDMI Mini Adapter – M/F

HDACMF

Connect your Portable HDMI® Mini-enabled Devices to your HDMI-equipped TV or Display

$17.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 181

The HDACMF HDMI® to HDMI® Mini Adapter features an HDMI (male, a-type) connector and an HDMI Mini (female, HDMI c-type) connector, providing a simple and cost-effective way to connect HDMI Mini-equipped devices to a display or other device that is equipped with a standard (a-type) HDMI port.

An on-the-go solution, this compact, lightweight cable fits nicely into any camera or laptop bag and features high quality, gold-tipped HDMI and HDMI Mini connectors to ensure peak connectivity.

Backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Allows connection between standard HDMI® displays with devices incorporating HDMI Mini technology
  • Easy to use, no software or drivers required
  • Backed by StarTech.com's lifetime warranty
Features
  • HDMI® Mini connector allows connection of portable HDMI-capable devices to HDMI-enabled displays or TVs 1x HDMI Mini (type-C) Connector 1x HDMI (type-A) Connector
  • High quality design and construction for optimimum performance and portability
  • All-in-one cable design for transmitting digital audio and video through a single cable
Applications
  • Connect HDMI® Mini-enabled devices such as digital cameras to a HD display or Television using an HDMI Mini male-to-male cable
Product Numbers
UPC Code 065030845939
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Connector Plating Gold
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Mini HDMI (19 pin) Female
Physical Characteristics
Color Black
Product Length 1.5 in [38 mm]
Product Width 0.8 in [20 mm]
Product Height 0.4 in [10 mm]
Product Weight 0.3 oz [9 g]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.4 oz [11 g]
What's in the Box
Included in Package 1 - HDMI® to HDMI Mini Adapter - M/F
Certifications, Reports and Compatibility

Related Products

HDMI® to HDMI Micro Adapter - F/M
HDADFM HDMI® to HDMI Micro Adapter - F/M Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display
$10.99
In Stock 100
High Speed HDMI® Cable with Ethernet- HDMI to HDMI Mini- F/M
HDACFM5IN 5in High Speed HDMI® Adapter Cable - HDMI to HDMI Mini- F/M Connect your portable HDMI® Mini-enabled devices to your HDMI TV or display
4ft Retractable High Speed HDMI® Cable -HDMI to HDMI Mini - M/M
HDACRET4 4ft Retractable High Speed HDMI® Cable -HDMI to HDMI Mini - M/M Connect next-generation cameras, tablets and other devices incorporating HDMI® Mini Connector technology anywhere you go
$23.99
In Stock 229
HDMI® to HDMI Mini Adapter  - F/M
HDMIACFM HDMI® to HDMI Mini Adapter - F/M Connect a mini HDMI®-capable camera to a High Definition TV or Monitor with a Standard HDMI Cable
$12.99
In Stock 133
High Speed HDMI® - HDMI to HDMI Mini Adapter – M/F High Speed HDMI® - HDMI to HDMI Mini Adapter – M/F